The store will not work correctly when cookies are disabled.
Location Turkey
  • English
  • Turkish
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration and knowledge
    • Support
    • About us
    Account
    • Home
    • Catalog
    • Switches and protective devices
    • Circuit breaker and switches
    • Moulded case circuit breakers
    • HNG251U
    EAN
    3250613248277
    Packaging
    1 Piece
    • Moulded case circuit breakers

    Moulded Case Circuit Breaker h250 4P 50kA 250A TM HNG251U

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Moulded Case Circuit Breaker h250 4P 50kA 250A TM

    HNG251U

    • Technical properties
    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Technical properties

    Elec­tric current
    • Rated current IN
      250 A
    • Rated ulti­mate short-­cir­cuit breaking capa­city Icu under 400 V AC IEC 60947-2
      50 kA
    • Rated ulti­mate short-­cir­cuit breaking capa­city Icu under 240 V AC IEC 60947-2
      85 kA
    Archi­tec­ture
    • Number of poles
      4
    Frequency
    • Frequency
      50 - 60 Hz
    Voltage
    • Rated impulse with­stand voltage Uimp
      8,000 V
    • Rated insu­la­tion voltage Ui
      800 V
    Func­tions
    • Trip unit
      TM A/A
    Main elec­trical attrib­utes
    • Magnetic protec­tion trip time
      0 - 0 ms
    Power
    • Power dissip­a­tion at IN
      48.90 W
    Endur­ance
    • Elec­tric endur­ance in number of cycles
      1,000
    • Number of mech­an­ical oper­a­tions
      4,000
    Safety
    • Ingress Protec­tion (IP) class
      IP4X
    Use condi­tions
    • Oper­ating temper­ature
      -25 - 70 °C
    Connec­tion
    • Cross-sec­tion flex­ible conductor
      35 - 150 mm²
    • Cross-sec­tion rigid conductor
      35 - 185 mm²
    • Connect­or/plug type
      Terminal
    Install­a­tion, mounting
    • Nominal tight­ening torque
      12 - 12 Nm
    • Mount­ing-/­Con­nec­tion Posi­tion
      Front
    Settings
    • Thermal protec­tion knob setting xIN
      0.63, 0.8, 1
    • Adjust­ment range short-term delayed short-­cir­cuit release
      0 - 0 A

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes
    REACh-SVHC free Yes

    Certifications and documents

    REACH declaration HNG251U
    PDF
    RoHS report HNG251U
    PDF

    Downloads

    • Product datasheet

      Image Hager Product data sheet HNG251U  | Hager

      Hager Product data sheet HNG251U

      Moulded Case Circuit Breaker h250 4P 50kA 250A TM

      PDF
    • Installation manual

      Image Installation manual International 2021-06-07  | Hager

      Installation manual International 2021-06-07

      PDF
      9,52 MB
    • Declaration of conformity

      Image Declaration of conformity en-US 2026-07-14  | Hager

      Declaration of conformity en-US 2026-07-14

      PDF
      269,24 kB
      Image MCCB h250  | Hager

      MCCB h250

      PDF
      360,91 kB
    More documentation

    Discover more of this product range

      5
    • 1
      HNE801H - Moulded Case Circuit Breaker h1000 4P 50kA 800A LSI
      HNE801H
      Moulded Case Circuit Breaker h1000 4P 50kA 800A LSI
    • 2
      HNB251U - Moulded Case Circuit Breaker X250 4P 40kA 250A TM
      HNB251U
      Moulded Case Circuit Breaker X250 4P 40kA 250A TM
    • 3
      HNG033U - Moulded Case Circuit Breaker h250 4P 30kA 32A TM
      HNG033U
      Moulded Case Circuit Breaker h250 4P 30kA 32A TM
    • 4
      HNG063U - Moulded Case Circuit Breaker  h250 3P 50kA 63A TM
      HNG063U
      Moulded Case Circuit Breaker h250 3P 50kA 63A TM
    • 5
      HNA125U - Moulded Case Circuit Breaker X160 3P 40kA 125A
      HNA125U
      Moulded Case Circuit Breaker X160 3P 40kA 125A

    Products and solutions

    • Products catalogue
    • Distri­bu­tion systems
    • Switches and protective devices
    • DIN rail-­mounted devices
    • Cable routing and room connec­tion systems
    • Switch ranges - design
    • Switch ranges - func­tion
    • Building manage­ment system KNX
    • Motion and pres­ence detectors and klik
       
       
       
       
       

    Contact and support

    • Find our closest partner
    • Contact us
    • FAQs
    • Learning
    • Documentation
    • News

     

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Follow us!

    • >
    • Cookies
    • Privacy
    • Hager Group
    • Report a vulnerability