Technical properties
Electric current
-
Rated current IN40 A
-
Acceptable current rating AC2140 A
-
Acceptable current rating AC21 category A40 A
-
Acceptable current rating AC21 category B40 A
-
Acceptable current rating AC22 category A40 A
-
Acceptable current rating AC22 category B40 A
-
Acceptable current rating AC23 category A40 A
-
Acceptable current rating AC23 category B40 A
-
Rated short-circuit making capacity Icm under 415 V AC according to IEC 60947-31.8 kA
-
Rated short-time withstand current Icw 1s IEC 609471.26 kA
-
Rated short-time withstand current Icw t=1s 380 - 415 V AC according to IEC 60947 - 31.26 kA
-
Rated conditional short-circuit current Icc with gl-gG fuses50 kA
Architecture
-
Type of pole4P
-
Control/operation elementShort rotary handle
-
Neutral positionWithout neutral
-
Number of poles4
Connection
-
Cross-section rigid conductor16 mm²
Voltage
-
Rated insulation voltage Ui800 V
-
Rated impulse withstand voltage Uimp8,000 V
-
Rated operational voltage Ue380 - 415 V
-
Type voltage supplyAC
Power
-
Power loss per pole at In0.90 W
-
Power dissipation at IN3.60 W
-
Rated operational power under 400 V AC AC126,000 W
-
Rated operational power under 400 V AC AC2318,000 W
Installation, mounting
-
Nominal tightening torque2 - 2.2 Nm
Equipment
-
Motor drive optionalNo
-
Number of auxiliary contacts as change-over contact0
-
Number of auxiliary contacts as normally closed contact0
-
Number of auxiliary contacts as normally open contact0
-
SealableYes
Use conditions
-
Operating temperature-20 - 70 °C
Cover, door
-
InterlockableYes
Safety
-
Ingress Protection (IP) classIP20
Frequency
-
Frequency50 - 50 Hz
Connectivity
-
Type of connectionScrew terminal
Functions
-
Is reversing switchNo
-
Version as emergency stop installationNo
-
Version as main switchYes
-
Version as maintenance/service switchYes
-
Version as safety switchYes
-
Version as switch disconnector compactYes
Capacity
-
Number of modules3.5
Environmental value
We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More
Certifications and documents
Downloads
-
Product datasheet
Hager Product data sheet HAB404
Load break switch 4P 40A
PDF -
Installation manual
Installation manual International 2026-08-18
PDF792,10 kB -
Declaration of conformity
Declaration
Declaration of conformity International 2022-04-13
PDF835,39 kB
Declaration of conformity en-GB 2026-07-22
PDF317,86 kB
EU Declaration of conformity
Declaration of conformity en-GB 2025-11-21
PDF604,46 kB
More documentation