The store will not work correctly when cookies are disabled.
Location Turkey
  • English
  • Turkish
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration and knowledge
    • Support
    • About us
    Account
    • Home
    • Catalog
    • Cable routing and room connec­tion systems
    • Enclosure solu­tions
    • Plastic, halo­gen­-­free slotted cable ducts
    • HA7100030
    EAN
    4012740859837
    Packaging
    24 Meters
    • Plastic, halo­gen­-­free slotted cable ducts

    Slotted panel trunking halogenfree HA7 100x30mm light grey HA7100030

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Slotted panel trunking halogenfree HA7 100x30mm light grey

    HA7100030

    • Technical properties
    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Technical properties

    Dimen­sions
    • Height
      100 mm
    • Width
      30 mm
    • Length
      2,000 mm
    • Slit width
      6 mm
    • Slot width
      6.50 mm
    • Inner cross-sec­tion
      2,321 - 2,321 mm²
    Equip­ment
    • Cover in scope of delivery
      Yes
    Mater­ials
    • Material
      PC-ABS
    • Colour
      Light grey
    • RAL code
      7035
    Func­tions
    • Is self-ex­tin­guishing
      Yes
    Archi­tec­ture
    • Flex­ible
      No
    Config­ur­a­tion
    • Side wall
      Slotted
    Connectivity
    • Mounting type
      Screw mounting, Rivet mounting
    Install­a­tion, mounting
    • Mounting on
      Mounting plate
    Elec­tric current
    • Is current leak stable
      Yes

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes
    REACh-SVHC free Yes
    Halogen free Yes

    Certifications and documents

    PEP document International 2022-01-10
    PDF
    221,80 kB
    REACH declaration HA7100030
    PDF
    RoHS report HA7100030
    PDF

    Downloads

    • Image HA7100030  | Hager

      Product Image HA7100030

    • Product datasheet

      Image Hager Product data sheet HA7100030  | Hager

      Hager Product data sheet HA7100030

      Slotted panel trunking halogenfree HA7 100x30mm light grey

      PDF
    • STEP files

      Image Step Model HA7100030  | Hager

      Step Model HA7100030

      STEP files International 2026-04-15

      STP
      819,77 kB
    • Product data sheet

      Image Product sheet for slotted trunking system HA7 in English  | Hager

      Product sheet for slotted trunking system HA7 in English

      Product data sheet en-GB 2018-06-07

      PDF
      380,09 kB
      Image Product sheet for slotted trunking system HA7 in German  | Hager

      Product sheet for slotted trunking system HA7 in German

      Product data sheet de-DE 2018-06-07

      PDF
      379,83 kB
    • Declaration of conformity

      Image Declaration of conformity en-GB 2026-08-07  | Hager

      Declaration of conformity en-GB 2026-08-07

      PDF
      303,50 kB
    More documentation

    Discover more of this product range

      5
    • 1
      HA780100 - slottet panel trunking HA7 80x100, light grey
      HA780100
      slottet panel trunking HA7 80x100, light grey
    • 2
      HA725025 - Slotted panel trunking halogenfree HA7 25x25mm light grey
      HA725025
      Slotted panel trunking halogenfree HA7 25x25mm light grey
    • 3
      HA7100080 - Slotted panel trunking halogenfree HA7 100x80mm light grey
      HA7100080
      Slotted panel trunking halogenfree HA7 100x80mm light grey
    • 4
      HA760120 - slottet panel trunking HA7 60x120, light grey
      HA760120
      slottet panel trunking HA7 60x120, light grey
    • 5
      HA760100 - slottet panel trunking HA7 60x100, light grey
      HA760100
      slottet panel trunking HA7 60x100, light grey

    Products and solutions

    • Products catalogue
    • Distri­bu­tion systems
    • Switches and protective devices
    • DIN rail-­mounted devices
    • Cable routing and room connec­tion systems
    • Switch ranges - design
    • Switch ranges - func­tion
    • Building manage­ment system KNX
    • Motion and pres­ence detectors and klik
       
       
       
       
       

    Contact and support

    • Find our closest partner
    • Contact us
    • FAQs
    • Learning
    • Documentation
    • News

     

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Follow us!

    • >
    • Cookies
    • Privacy
    • Hager Group
    • Report a vulnerability