The store will not work correctly in the case when cookies are disabled.
  • en
  • tr
Turkey
  • Contact
Image Logo  | Hager
Menu
  • Products
  • Solutions
  • Inspiration and knowledge
  • Support
  • About us
Account
  • Home
  • Catalog
  • Distri­bu­tion systems
  • Small distri­bu­tion boards up to 160 A and multi­media boards
  • vega D
  • FD42GN
  • Distri­bu­tion systems

Enclosure, NewVegaD, 750x550x193mm, 96 modules, surface-mounted, empty FD42GN

EAN
3250612548521
Packaging
1 Piece

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in

Enclosure, NewVegaD, 750x550x193mm, 96 modules, surface-mounted, empty

FD42GN

  • Accessories
  • Technical properties
  • Environmental value
  • Documentations
  • More products
Download the data sheet

Complete your system

Optional accessories

  • Door/­op­er­ating panel 2 products available
  • Cover for distri­bu­tion board 2 products available
  • Mounting plate for distri­bu­tion board 3 products available

Complete your system

  • Door/­op­er­ating panel
  • Cover for distri­bu­tion board
  • Mounting plate for distri­bu­tion board
  • FD42TN

    Glazed door, NewVegaD, 700x500mm, for 4-rows enclosure

    0.00 €  / *
  • FD42PN

    Plain door, NewVegaD, 700x500mm, for 4-rows enclosure

    0.00 €  / *
  • FD00C3

    Cover, NewVegaD, 300x500mm, plain+slotted

    0.00 €  / *
  • FD00C2

    Cover, NewVegaD, 300x500mm, plain

    0.00 €  / *
  • FD00M2

    Mounting plate, NewVegaD, 300x440x2mm, for mounting rail upright

    0.00 €  / *
  • FD00M3

    Perforated plate, NewVegaD, 150x440x1, 2mm, for mounting rail upright

    0.00 €  / *
  • FD00M1

    Perforated plate, NewVegaD, 225x440x1, 2mm, for mounting rail upright

    0.00 €  / *

Technical properties

Dimen­sions
  • Height
    750 mm
  • Width
    550 mm
  • Depth
    193 mm
  • Thick­ness of side­wall
    1 mm
Safety
  • Ingress Protec­tion (IP) class
    IP30
  • Protec­tion class
    Isol­a­tion class II
  • Locking type
    Without lock
  • Impact resist­ance IK
    IK07
Equip­ment
  • Number of flange plate open­ings
    2
  • Number of rows
    4
Install­a­tion, mounting
  • Mounting on
    Surface mounting
  • Suit­able for outdoor usage
    No
Mater­ials
  • Colour
    Pure white
  • RAL code
    9010
  • Treat­ment
    Powder coated
  • Material
    Metal, Plastic
Cover, door
  • Number of cabinet doors
    0
  • Door/­cover is trans­parent
    No
Elec­tric current
  • Rated current
    160 A

Environmental value

We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

RoHS conform Yes

Certifications and documents

Hager REACH declaration FD42GN
PDF
Hager RoHS report FD42GN
PDF

Downloads

  • Image FD42GN  | Hager

    Product Image FD42GN

  • Product datasheet

    Image Hager Product data sheet FD42GN  | Hager

    Hager Product data sheet FD42GN

    Enclosure, NewVegaD, 750x550x193mm, 96 modules, surface-mounted, empty

    PDF
  • Installation manual

    Image Installation manual International 2014-03-24  | Hager

    Installation manual International 2014-03-24

    PDF
    7,44 MB
  • Handbook

    Image Handbook en-GB 2022-10-10  | Hager

    Handbook en-GB 2022-10-10

    PDF
    24,05 MB
    Image Handbook en-GB 2023-07-07  | Hager

    Handbook en-GB 2023-07-07

    PDF
    11,76 MB
    Image Handbook fr-FR 2023-09-11  | Hager

    Handbook fr-FR 2023-09-11

    PDF
    11,49 MB
  • Declaration of conformity

    Image Declaration  | Hager

    Declaration

    Declaration of conformity International 2022-10-11

    PDF
    190,72 kB
More documentation

Spare part

See more

Discover more of this product range

    5
  • 1
    FD00M1 - Perforated plate, NewVegaD, 225x440x1,2mm, for mounting rail upright
    FD00M1
    Perforated plate, NewVegaD, 225x440x1, 2mm, for mounting rail upright
  • 2
    FD00M2 - Mounting plate, NewVegaD, 300x440x2mm, for mounting rail upright
    FD00M2
    Mounting plate, NewVegaD, 300x440x2mm, for mounting rail upright
  • 3
    FD00C3 - Cover, NewVegaD, 300x500mm,plain+slotted
    FD00C3
    Cover, NewVegaD, 300x500mm, plain+slotted
  • 4
    FD00C2 - Cover, NewVegaD, 300x500mm, plain
    FD00C2
    Cover, NewVegaD, 300x500mm, plain
  • 5
    FD00C4 - Cover, NewVegaD, 150x500mm, slotted, 1x24 modules
    FD00C4
    Cover, NewVegaD, 150x500mm, slotted, 1x24 modules

Products and solutions

  • Products catalogue
  • Distri­bu­tion systems
  • Switches and protective devices
  • DIN rail-­mounted devices
  • Cable routing and room connec­tion systems
  • Switch ranges - design
  • Switch ranges - func­tion
  • Building manage­ment system KNX
  • Motion and pres­ence detectors and klik
     
     
     
     
     

Contact and support

  • Find our closest partner
  • Contact us
  • FAQs
  • Learning
  • Documentation
  • News

 

Who we are

We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

More about us

Follow us!

  • >
  • Cookies
  • Privacy
  • Hager Group
  • Report a vulnerability