The store will not work correctly when cookies are disabled.
Location Turkey
  • English
  • Turkish
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration and knowledge
    • Support
    • About us
    Account
    • Home
    • Catalog
    • FD32GN
    EAN
    3250612548514
    Packaging
    1 Piece

    Enclosure, NewVegaD, 600x550x193mm, 72 modules, surface-mounted, empty FD32GN

    Phase out product: please contact your electrical wholesaler for availability

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Enclosure, NewVegaD, 600x550x193mm, 72 modules, surface-mounted, empty

    FD32GN

    • Accessories
    • Technical properties
    • Environmental value
    • Documentations
    Download the data sheet

    Complete your system

    Optional accessories

    • Door/­op­er­ating panel 2 products available

    Complete your system

    • Door/­op­er­ating panel
    • FD32TN

      Glazed door, NewVegaD, 550x500mm, for 3-rows enclosure

      €0.00  / *
    • FD32PN

      Plain door, NewVegaD, 550x500mm, for 3-rows enclosure

      €0.00  / *

    Technical properties

    Dimen­sions
    • Height
      600 mm
    • Width
      550 mm
    • Depth
      193 mm
    • Thick­ness of side­wall
      1 mm
    Safety
    • Ingress Protec­tion (IP) class
      IP30
    • Protec­tion class
      Isol­a­tion class II
    • Locking type
      Without lock
    • Impact resist­ance IK
      IK07
    Equip­ment
    • Number of flange plate open­ings
      2
    • Number of rows
      3
    Install­a­tion, mounting
    • Mounting on
      Surface mounting
    • Suit­able for outdoor usage
      No
    Mater­ials
    • Colour
      Pure white
    • RAL code
      9010
    • Treat­ment
      Powder coated
    • Material
      Metal, Plastic
    Cover, door
    • Number of cabinet doors
      0
    • Door/­cover is trans­parent
      No
    Elec­tric current
    • Rated current IN
      160 A

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes
    REACh-SVHC free Yes

    Certifications and documents

    REACH declaration FD32GN
    PDF
    RoHS report FD32GN
    PDF

    Downloads

    • Image FD32GN  | Hager

      Product Image FD32GN

    • Product datasheet

      Image Hager Product data sheet FD32GN  | Hager

      Hager Product data sheet FD32GN

      Enclosure, NewVegaD, 600x550x193mm, 72 modules, surface-mounted, empty

      PDF
    • Installation manual

      Image Mounting instruction for VegaD FD surface enclosure  | Hager

      Mounting instruction for VegaD FD surface enclosure

      Wall / door / internal system / accessories mounting

      PDF
      7,44 MB
    • Handbook

      Image Handbook en-GB 2022-10-10  | Hager

      Handbook en-GB 2022-10-10

      PDF
      24,05 MB
      Image Technical manual for New VegaD enclosures  | Hager

      Technical manual for New VegaD enclosures

      Surface, flush boards and accessories (FR)

      PDF
      11,49 MB
      Image Technical manual for New VegaD enclosures  | Hager

      Technical manual for New VegaD enclosures

      Surface, flush boards and accessories (EN)

      PDF
      11,76 MB
    • Declaration of conformity

      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2022-10-11

      PDF
      190,72 kB
    More documentation

    Spare part

    See more

    Products and solutions

    • Products catalogue
    • Distri­bu­tion systems
    • Switches and protective devices
    • DIN rail-­mounted devices
    • Cable routing and room connec­tion systems
    • Switch ranges - design
    • Switch ranges - func­tion
    • Building manage­ment system KNX
    • Motion and pres­ence detectors and klik
       
       
       
       
       

    Contact and support

    • Find our closest partner
    • Contact us
    • FAQs
    • Learning
    • Documentation
    • News

     

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Follow us!

    • >
    • Cookies
    • Privacy
    • Hager Group
    • Report a vulnerability