The store will not work correctly when cookies are disabled.
Location Turkey
  • English
  • Turkish
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration and knowledge
    • Support
    • About us
    Account
    • Home
    • Catalog
    • DIN rail-­mounted devices
    • Switching and signalling devices
    • Power contactor
    • EW025_C
    EAN
    3250612237401
    Packaging
    1 Piece
    • Power contactor
    • Power contactor
    • See more

    Industrial contactor 26A-AC3 / coil 220V 50-60Hz EW025_C

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Industrial contactor 26A-AC3 / coil 220V 50-60Hz

    EW025_C

    • Accessories
    • Technical properties
    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Complete your system

    Optional accessories

    • Auxil­iary device for distri­bu­tion board devices 3 products available

    Complete your system

    • Auxil­iary device for distri­bu­tion board devices
    • EWA001

      Auxiliairy contact 1a1b (1N0+1NC)

      €0.00  / *
    • EWA007

      Auxiliairy contact 2a2b (2NO+2NC)

      €0.00  / *
    • EWA006

      Auxiliairy contact 3a1b (3NO+NC)

      €0.00  / *

    Technical properties

    Archi­tec­ture
    • Type of pole
      3P
    Voltage
    • Rated oper­a­tional voltage Ue
      660 - 660 V
    • Command voltage AC
      220 - 220 V
    • Command voltage DC
      0 - 0 V
    • Rated insu­la­tion voltage Ui
      660 V
    Elec­tric current
    • Rated oper­a­tional current Ie under 3P 220 - 230 V AC3 according to IEC 60947 - 4
      27 A
    • Accept­able current rating AC3
      26 A
    • Rated oper­a­tional current Ie under 3P 380 - 400 V AC AC3 according to IEC 60947 - 4
      26 A
    Dimen­sions
    • Depth
      92 mm
    Frequency
    • Frequency
      50 - 60 Hz
    Power
    • Rated oper­a­tional power for 3P under 220 - 230 V AC AC3 according to IEC 60947 - 4
      39 kW
    Endur­ance
    • Number of mech­an­ical oper­a­tions
      5,000,000
    • Elec­tric endur­ance in number of cycles
      500,000
    Connectivity
    • Type of connec­tion
      Screw terminal
    Connec­tion
    • Cross-sec­tion of input and output with screws, for flex­ible conductors
      2.5 - 10.0 mm²
    • Cross-sec­tion of input and output with screws, for massive conductors
      2.5 - 10.0 mm²
    Equip­ment
    • Number of auxil­iary contacts as normally open contact
      1
    • Number of auxil­iary contacts as normally closed contact
      1
    • Number of NO contacts
      3
    • Number of NC contacts
      0
    Use condi­tions
    • Oper­ating temper­ature
      -20 - 55 °C
    • Stor­age/trans­port temper­ature
      -40 - 80 °C

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes

    Certifications and documents

    RoHS report EW025_C
    PDF

    Downloads

    • Image EW025_C  | Hager

      Product Image EW025_C

    • Product datasheet

      Image Hager Product data sheet EW025_C  | Hager

      Hager Product data sheet EW025_C

      Industrial contactor 26A-AC3 / coil 220V 50-60Hz

      PDF
    • Installation manual

      Image Contacteurs EW  | Hager

      Contacteurs EW

      Installation manual International 2008-01-09

      PDF
      233,27 kB
    More documentation

    Discover more of this product range

      5
    • 1
      EW040_C - Industrial contactor 40A-AC3 / coil 220V 50-60Hz
      EW040_C
      Industrial contactor 40A-AC3 / coil 220V 50-60Hz
    • 2
      EW012_C - Industrial contactor 12A/AC3 / coil 220V 50-60Hz
      EW012_C
      Industrial contactor 12A/AC3 / coil 220V 50-60Hz
    • 3
      EW070_C - Industrial contactor 72A-AC3 / coil 220V 50-60Hz
      EW070_C
      Endst. kontaktör 72A-AC3 / bobin 220V 50-60Hz
    • 4
      EW180_C - Industrial contactor 179A-AC3 / coil 220V 50-60Hz
      EW180_C
      Industrial contactor 179A-AC3 / coil 220V 50-60Hz
    • 5
      EW009_C - Industrial contactor 9A-AC3 / coil 220V 50-60Hz
      EW009_C
      Industrial contactor 9A-AC3 / coil 220V 50-60Hz

    Products and solutions

    • Products catalogue
    • Distri­bu­tion systems
    • Switches and protective devices
    • DIN rail-­mounted devices
    • Cable routing and room connec­tion systems
    • Switch ranges - design
    • Switch ranges - func­tion
    • Building manage­ment system KNX
    • Motion and pres­ence detectors and klik
       
       
       
       
       

    Contact and support

    • Find our closest partner
    • Contact us
    • FAQs
    • Learning
    • Documentation
    • News

     

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Follow us!

    • >
    • Cookies
    • Privacy
    • Hager Group
    • Report a vulnerability