The store will not work correctly when cookies are disabled.
Location Turkey
  • English
  • Turkish
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration and knowledge
    • Support
    • About us
    Account
    • Home
    • Catalog
    • DIN rail-­mounted devices
    • Switching and signalling devices
    • Remote switches and accessories
    • EPN541
    EAN
    3250612369447
    Packaging
    1 Piece
    • Remote switches and accessories

    Latching relay 4NO 24V EPN541

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Latching relay 4NO 24V

    EPN541

    • Technical properties
    • Environmental value
    • Documentations
    Download the data sheet

    Technical properties

    Elec­tric current
    • Rated current IN
      16 A
    • Quies­cent current
      6 mA
    • Accept­able current rating AC1
      16 A
    Capa­city
    • Number of modules
      2
    Connec­tion
    • Type of contacts
      4NO
    • Cross-sec­tion flex­ible conductor
      1 - 6 mm²
    • Cross-sec­tion rigid conductor
      1.5 - 10 mm²
    • Number of contacts
      4
    Voltage
    • Command voltage AC
      24 - 24 V
    • Command voltage DC
      12 - 12 V
    • Command voltage 2
      12 - 12 V
    • Command voltage 1
      24 - 24 V
    • Rated insu­la­tion voltage Ui
      400 V
    • Rated oper­a­tional voltage Ue
      250 - 400 V
    Frequency
    • Frequency
      50 - 60 Hz
    Use condi­tions
    • Oper­ating temper­ature
      -5 - 40 °C
    • Stor­age/trans­port temper­ature
      -40 - 80 °C
    Connectivity
    • Type of connec­tion
      Screw terminal
    Power
    • Power dissip­a­tion at IN
      4.80 W
    • Inrush power absorbed
      55 VA
    Dimen­sions
    • Height
      83 mm
    • Width
      35 mm
    • Depth
      63 mm
    Lighting
    • Max. load fluor­es­cent lamp
      800 VA
    • Max. load fluor­es­cent lamp parallel compensated
      900 VA
    Equip­ment
    • Number of NO contacts
      4
    • Number of NC contacts
      0

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes
    REACh-SVHC free Yes

    Certifications and documents

    REACH declaration EPN541
    PDF
    RoHS report EPN541
    PDF

    Downloads

    • Image EPN541  | Hager

      Product Image EPN541

    • Product datasheet

      Image Hager Product data sheet EPN541  | Hager

      Hager Product data sheet EPN541

      Latching relay 4NO 24V

      PDF
    • Product data sheet

      Image UK_MD_TDS_LatchingRelays.pdf  | Hager

      UK_MD_TDS_LatchingRelays.pdf

      Technical data sheet including characteristics for latching relays.

      PDF
      121,37 kB
    • Declaration of conformity

      Image Declaration of conformity en-US 2026-07-14  | Hager

      Declaration of conformity en-US 2026-07-14

      PDF
      268,69 kB
    More documentation

    Products and solutions

    • Products catalogue
    • Distri­bu­tion systems
    • Switches and protective devices
    • DIN rail-­mounted devices
    • Cable routing and room connec­tion systems
    • Switch ranges - design
    • Switch ranges - func­tion
    • Building manage­ment system KNX
    • Motion and pres­ence detectors and klik
       
       
       
       
       

    Contact and support

    • Find our closest partner
    • Contact us
    • FAQs
    • Learning
    • Documentation
    • News

     

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Follow us!

    • >
    • Cookies
    • Privacy
    • Hager Group
    • Report a vulnerability