The store will not work correctly when cookies are disabled.
Location Turkey
  • English
  • Turkish
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration and knowledge
    • Support
    • About us
    Account
    • Home
    • Catalog
    • Switch ranges - design
    • Surface-­mounted wall IP20
    • <br/>Ther­mo­stats and temper­ature sensors
    • EK087
    EAN
    3250612310876
    Packaging
    1 Piece

    • Ther­mo­stats and temper­ature sensors

    Temperature probe for TX320 tebis EK087

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Temperature probe for TX320 tebis

    EK087

    • Technical properties
    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Technical properties

    Use condi­tions
    • Oper­ating temper­ature
      -30 - 90 °C
    Safety
    • Ingress Protec­tion (IP) class
      IP54
    Cable
    • Length of connecting cable
      4,000 mm

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes
    REACh-SVHC free Yes

    Certifications and documents

    REACH declaration EK087
    PDF
    RoHS report EK087
    PDF

    Downloads

    • Image EK087  | Hager

      Product Image EK087

    • Product datasheet

      Image Hager Product data sheet EK087  | Hager

      Hager Product data sheet EK087

      Temperature probe for TX320 tebis

      PDF
    • Instruction manual

      Image Instruction manual en-GB, fr-FR, de-DE 2022-02-22  | Hager

      Instruction manual en-GB, fr-FR, de-DE 2022-02-22

      PDF
      426,33 kB
      Image Instruction manual en-GB, fr-FR, de-DE 2023-06-06  | Hager

      Instruction manual en-GB, fr-FR, de-DE 2023-06-06

      PDF
      296,41 kB
    • Declaration of conformity

      Image Declaration of conformity International 2023-07-28  | Hager

      Declaration of conformity International 2023-07-28

      PDF
      314,62 kB
    More documentation

    Discover more of this product range

      1
    • 1
      161 - Temp. sensor (33 kΩ), HVAC control
      161
      Temp. sensor (33 kΩ), HVAC control

    Products and solutions

    • Products catalogue
    • Distri­bu­tion systems
    • Switches and protective devices
    • DIN rail-­mounted devices
    • Cable routing and room connec­tion systems
    • Switch ranges - design
    • Switch ranges - func­tion
    • Building manage­ment system KNX
    • Motion and pres­ence detectors and klik
       
       
       
       
       

    Contact and support

    • Find our closest partner
    • Contact us
    • FAQs
    • Learning
    • Documentation
    • News

     

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Follow us!

    • >
    • Cookies
    • Privacy
    • Hager Group
    • Report a vulnerability