The store will not work correctly when cookies are disabled.
Location Turkey
  • English
  • Turkish
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration and knowledge
    • Support
    • About us
    Account
    • Home
    • Catalog
    • DIN rail-­mounted devices
    • Protec­tion and accessories
    • Residual current circuit breakers (RCCB)
    • CF263J
    EAN
    3250611616238
    Packaging
    1 Piece
    • Residual current circuit breakers (RCCB)

    RCCB 2P 63A 300mA A Class CF263J

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    RCCB 2P 63A 300mA A Class

    CF263J

    • Technical properties
    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Technical properties

    Archi­tec­ture
    • Type of pole
      1P+N
    • Number of poles
      2
    Elec­tric current
    • Rated current IN
      63 A
    • Rated residual oper­ating current Idn
      300 mA
    • Breaking and opening capa­city Idm
      1.50 kA
    • Rated condi­tional short-­cir­cuit current Inc according to EN61008-1
      6 kA
    • Rated current at -25°C
      63 A
    • Rated current at -20°C
      63 A
    • Rated current at -15°C
      63 A
    • Rated current at -10°C
      63 A
    • Rated current at -5°C
      63 A
    • Rated current at 0°C
      63 A
    • Rated current at 5°C
      63 A
    • Rated current at 10°C
      63 A
    • Rated current at 15°C
      63 A
    • Rated current at 20°C
      63 A
    • Rated current at 25°C
      63 A
    • Rated current at 30°C
      63 A
    • Rated current at 35°C
      63 A
    • Rated current at 40°C
      63 A
    • Rated current at 45°C
      63 A
    • Rated current at 50°C
      63 A
    • Rated current at 55°C
      63 A
    • Rated current at 60°C
      56 A
    • Rated current at 65°C
      49 A
    • Rated current at 70°C
      40 A
    Install­a­tion, mounting
    • Nominal tight­ening torque top terminal
      2.80 - 2.80 Nm
    • Nominal tight­ening torque down terminal
      2.80 - 2.80 Nm
    • Type of top connec­tion for modular devices
      Screw terminal
    • Type of bottom connec­tion for modular devices
      bicon­nect
    • Nominal tight­ening torque
      2.80 - 2.80 Nm
    Connectivity
    • Type of connec­tion
      Screw terminal
    • Top connec­tion align­ment for modular devices
      Aligned terminal
    • Down connec­tion align­ment for modular devices
      Aligned terminal
    Voltage
    • Rated oper­a­tional voltage Ue
      230 - 230 V
    • Type voltage supply
      AC
    • Rated insu­la­tion voltage Ui
      500 V
    • Rated impulse with­stand voltage Uimp
      4,000 V
    • Max. oper­ating voltage
      253 V
    Frequency
    • Frequency
      50 - 50 Hz
    Capa­city
    • Number of modules
      2
    Compat­ib­ility
    • Suit­able for DIN Rail
      Yes
    Safety
    • Residual current type
      A
    • Ingress Protec­tion (IP) class
      IP20
    Connec­tion
    • Cross-sec­tion of bottom terminal with screws, for rigid conductors
      1 - 25 mm²
    • Cross-sec­tion of bottom terminal with screws, for flex­ible conductors
      1 - 16 mm²
    • Cross-sec­tion flex­ible conductor
      16 mm²
    • Cross-sec­tion rigid conductor
      25 mm²
    • Cross-sec­tion of top and bottom terminal with screws, for flex­ible conductors
      1 - 16 mm²
    • Cross-sec­tion of top and bottom terminal with screws, for rigid conductors
      1 - 25 mm²
    Power
    • Power dissip­a­tion at IN
      8.70 W
    Use condi­tions
    • Max. alti­tude
      2,000 m
    • Oper­ating temper­ature
      -25 - 40 °C
    Endur­ance
    • Elec­tric endur­ance in number of cycles
      2,000
    • Number of mech­an­ical oper­a­tions
      4,000
    Dimen­sions
    • Height
      83 mm
    • Width
      35 mm
    • Depth
      70 mm

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes

    Certifications and documents

    PEP - RCCB 4P 40A 30mA A Class (English)
    PDF
    23,23 MB
    REACH declaration CF263J
    PDF
    RoHS report CF263J
    PDF

    Downloads

    • Image CF263J  | Hager

      Product Image CF263J

    • Product datasheet

      Image Hager Product data sheet CF263J  | Hager

      Hager Product data sheet CF263J

      RCCB 2P 63A 300mA A Class

      PDF
    • Manual

      Image Manual International 2014-10-14  | Hager

      Manual International 2014-10-14

      PDF
      1,33 MB
    • Declaration of conformity

      Image UKCA Declaration of Conformity  | Hager

      UKCA Declaration of Conformity

      Declaration of conformity en-GB 2025-02-06

      PDF
      1,03 MB
    More documentation

    Discover more of this product range

      5
    • 1
      CD240J - RCCB 2P 40A 30mA A Class
      CD240J
      RCCB 2P 40A 30mA A Class
    • 2
      CD263J - RCCB 2P 63A 30mA A Class
      CD263J
      RCCB 2P 63A 30mA A Class
    • 3
      CD225J - RCCB 2P 25A 30mA A Class
      CD225J
      RCCB 2P 25A 30mA A Class
    • 4
      CF240J - RCCB 2P 40A 300mA A Class
      CF240J
      RCCB 2P 40A 300mA A Class
    • 5
      CD463J - RCCB 4P 63A 30mA A Class
      CD463J
      RCCB 4P 63A 30mA A Class

    Products and solutions

    • Products catalogue
    • Distri­bu­tion systems
    • Switches and protective devices
    • DIN rail-­mounted devices
    • Cable routing and room connec­tion systems
    • Switch ranges - design
    • Switch ranges - func­tion
    • Building manage­ment system KNX
    • Motion and pres­ence detectors and klik
       
       
       
       
       

    Contact and support

    • Find our closest partner
    • Contact us
    • FAQs
    • Learning
    • Documentation
    • News

     

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Follow us!

    • >
    • Cookies
    • Privacy
    • Hager Group
    • Report a vulnerability