The store will not work correctly when cookies are disabled.
Location Turkey
  • English
  • Turkish
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration and knowledge
    • Support
    • About us
    Account
    • Home
    • Catalog
    • Cable routing and room connec­tion systems
    • Enclosure solu­tions
    • Slotted cable trunking plastic
    • BA68004007030B
    EAN
    4012740103244
    Packaging
    20 Meters
    • Slotted cable trunking plastic

    Slotted panel trunking made of PVC BA6 80x40mm stone grey BA68004007030B

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Slotted panel trunking made of PVC BA6 80x40mm stone grey

    BA68004007030B

    • Technical properties
    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Technical properties

    Dimen­sions
    • Height
      84 mm
    • Width
      47 mm
    • Length
      2,000 mm
    • Slit width
      4 mm
    • Slot width
      6 mm
    • Inner cross-sec­tion
      3,713 - 3,713 mm²
    Equip­ment
    • Cover in scope of delivery
      Yes
    Mater­ials
    • Material
      Polyvinyl­chloride (PVC)
    • Colour
      Stone grey
    • RAL code
      7030
    Func­tions
    • Is self-ex­tin­guishing
      Yes
    Stand­ards
    • Flam­mab­ility class according UL94
      V0
    Safety
    • Fire resist­ance class
      M1
    Archi­tec­ture
    • Flex­ible
      No
    Config­ur­a­tion
    • Side wall
      Slotted
    Connectivity
    • Mounting type
      Screw mounting, Rivet mounting
    Install­a­tion, mounting
    • Mounting on
      Mounting plate
    Elec­tric current
    • Is current leak stable
      Yes
    Use condi­tions
    • Oper­ating temper­ature
      -25 - 60 °C

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes
    REACh-SVHC free Yes

    Certifications and documents

    PEP document International 2022-04-27
    PDF
    226,53 kB
    REACH declaration BA68004007030B
    PDF
    RoHS report BA68004007030B
    PDF

    Downloads

    • Image BA68004007030B  | Hager

      Product Image BA68004007030B

    • Product datasheet

      Image Hager Product data sheet BA68004007030B  | Hager

      Hager Product data sheet BA68004007030B

      Slotted panel trunking made of PVC BA6 80x40mm stone grey

      PDF
    • STEP files

      Image Step Model BA68004007030B  | Hager

      Step Model BA68004007030B

      STEP files International 2026-04-15

      STP
      584,23 kB
    • Product data sheet

      Image Product sheet for slotted trunking system BA6 in English  | Hager

      Product sheet for slotted trunking system BA6 in English

      Product data sheet en-GB 2018-10-11

      PDF
      408,93 kB
      Image Product sheet for slotted trunking system BA6 in German  | Hager

      Product sheet for slotted trunking system BA6 in German

      Product data sheet de-DE 2018-10-11

      PDF
      409,71 kB
    • Declaration of conformity

      Image Declaration of conformity en-GB 2026-08-07  | Hager

      Declaration of conformity en-GB 2026-08-07

      PDF
      330,89 kB
    More documentation

    Discover more of this product range

      5
    • 1
      BA7A100040 - Slotted panel trunking made of PVC BA7A 100x40mm grey
      BA7A100040
      Slotted panel trunking made of PVC BA7A 100x40mm grey
    • 2
      BA68008007030B - Slotted panel trunking made of PVC BA6 80x80mm stone grey
      BA68008007030B
      Slotted panel trunking made of PVC BA6 80x80mm stone grey
    • 3
      BA7A60040 - Slotted panel trunking made of PVC BA7A 60x40mm grey
      BA7A60040
      Slotted panel trunking made of PVC BA7A 60x40mm grey
    • 4
      BA7A80040 - Slotted panel trunking made of PVC BA7A 80x40mm grey
      BA7A80040
      Slotted panel trunking made of PVC BA7A 80x40mm grey
    • 5
      BA7A100080 - Slotted panel trunking made of PVC BA7A 100x80mm grey
      BA7A100080
      Slotted panel trunking made of PVC BA7A 100x80mm grey

    Products and solutions

    • Products catalogue
    • Distri­bu­tion systems
    • Switches and protective devices
    • DIN rail-­mounted devices
    • Cable routing and room connec­tion systems
    • Switch ranges - design
    • Switch ranges - func­tion
    • Building manage­ment system KNX
    • Motion and pres­ence detectors and klik
       
       
       
       
       

    Contact and support

    • Find our closest partner
    • Contact us
    • FAQs
    • Learning
    • Documentation
    • News

     

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Follow us!

    • >
    • Cookies
    • Privacy
    • Hager Group
    • Report a vulnerability