The store will not work correctly when cookies are disabled.
Location Turkey
  • English
  • Turkish
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration and knowledge
    • Support
    • About us
    Account
    • Home
    • Catalog
    • DIN rail-­mounted devices
    • Protec­tion and accessories
    • Residual current circuit breakers with over­cur­rent protec­tion (RCBO)
    • ADC220Z
    EAN
    3250611035596
    Packaging
    1 Piece
    • Residual current circuit breakers with over­cur­rent protec­tion (RCBO)

    RCBO 1M 1P 6kA C-20A 30mA AC ADC220Z

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    RCBO 1M 1P 6kA C-20A 30mA AC

    ADC220Z

    • Technical properties
    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Technical properties

    Archi­tec­ture
    • Type of pole
      1P
    • Number of protected poles
      1
    • Curve
      C
    Elec­tric current
    • Rated current IN
      20 A
    • Rated residual oper­ating current Idn
      30 mA
    • Rated current at -25°C
      25.09 A
    • Rated current at -20°C
      24.63 A
    • Rated current at -15°C
      24.16 A
    • Rated current at -10°C
      23.7 A
    • Rated current at -5°C
      23.24 A
    • Rated current at 0°C
      22.78 A
    • Rated current at 5°C
      22.31 A
    • Rated current at 10°C
      21.85 A
    • Rated current at 15°C
      21.39 A
    • Rated current at 20°C
      20.93 A
    • Rated current at 25°C
      20.46 A
    • Rated current at 30°C
      20 A
    • Rated current at 35°C
      19.53 A
    • Rated current at 40°C
      19.05 A
    • Rated current at 50°C
      18.1 A
    • Rated current at 55°C
      17.63 A
    • Rated current at 60°C
      17.15 A
    • Min./max. threshold value of the AC thermal oper­a­tion
      1.13 - 1.45 A
    Safety
    • Residual current type
      AC
    • Ingress Protec­tion (IP) class
      IP20
    Main elec­trical attrib­utes
    • Rated short-­cir­cuit breaking capa­city Icn AC according to IEC 60898-1
      6 kA
    Voltage
    • Rated insu­la­tion voltage Ui
      250 V
    • Rated impulse with­stand voltage Uimp
      4,000 V
    • Rated oper­a­tional voltage Ue
      230 - 240 V
    • Over­voltage category according to IEC 60947-1
      3
    Power
    • Power dissip­a­tion at IN
      6.50 W
    Frequency
    • Frequency
      50 - 60 Hz
    Use condi­tions
    • Max. alti­tude
      2,000 m
    • Class of energy limit­a­tion I²t
      3
    • Oper­ating temper­ature
      -5 - 40 °C
    • Stor­age/trans­port temper­ature
      -40 - 70 °C
    Endur­ance
    • Elec­tric endur­ance in number of cycles
      2,000
    • Number of mech­an­ical oper­a­tions
      10,000
    Connec­tion
    • Cross-sec­tion of input with screws, for flex­ible conductors
      1 - 10 mm²
    • Cross-sec­tion of input with screws, for massive conductors
      1 - 16 mm²
    • Cross-sec­tion of input and output with screws, for flex­ible conductors
      1 - 16 mm²
    • Cross-sec­tion of input and output with screws, for massive conductors
      1 - 25 mm²
    • Cross-sec­tion of output with screws, for flex­ible conductors
      1 - 16 mm²
    • Cross-sec­tion of output with screws, for massive conductors
      1 - 25 mm²
    Install­a­tion, mounting
    • Type of top connec­tion for modular devices
      Screw terminal
    • Type of bottom connec­tion for modular devices
      bicon­nect
    Capa­city
    • Number of modules
      1
    Dimen­sions
    • Height
      115 mm
    • Width
      17.80 mm
    • Depth
      70 mm
    Compat­ib­ility
    • Suit­able for DIN Rail
      Yes

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes

    Certifications and documents

    PEP - RCBO 1P+N 6kA B-16A 30mA A (English)
    PDF
    16,18 MB
    REACH declaration ADC220Z
    PDF
    RoHS report ADC220Z
    PDF

    Downloads

    • Image ADC220Z  | Hager

      Product Image ADC220Z

    • Product datasheet

      Image Hager Product data sheet ADC220Z  | Hager

      Hager Product data sheet ADC220Z

      RCBO 1M 1P 6kA C-20A 30mA AC

      PDF
    • Installation manual

      Image Installation manual en-GB 2021-07-08  | Hager

      Installation manual en-GB 2021-07-08

      PDF
      556,33 kB
    More documentation

    Discover more of this product range

      5
    • 1
      ADC240Z - RCBO 1M 1P 6kA C-40A 30mA AC
      ADC240Z
      RCBO 1M 1P 6kA C-40A 30mA AC
    • 2
      ADC216Z - RCBO 1M 1P 6kA C-16A 30mA AC
      ADC216Z
      RCBO 1M 1P 6kA C-16A 30mA AC
    • 3
      ADC232Z - RCBO 1M 1P 6kA C-32A 30mA AC
      ADC232Z
      RCBO 1M 1P 6kA C-32A 30mA AC
    • 4
      ADC225Z - RCBO 1M 1P 6kA C-25A 30mA AC
      ADC225Z
      RCBO 1M 1P 6kA C-25A 30mA AC
    • 5
      ADC210Z - RCBO 1M 1P 6kA C-10A 30mA AC
      ADC210Z
      RCBO 1M 1P 6kA C-10A 30mA AC

    Products and solutions

    • Products catalogue
    • Distri­bu­tion systems
    • Switches and protective devices
    • DIN rail-­mounted devices
    • Cable routing and room connec­tion systems
    • Switch ranges - design
    • Switch ranges - func­tion
    • Building manage­ment system KNX
    • Motion and pres­ence detectors and klik
       
       
       
       
       

    Contact and support

    • Find our closest partner
    • Contact us
    • FAQs
    • Learning
    • Documentation
    • News

     

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Follow us!

    • >
    • Cookies
    • Privacy
    • Hager Group
    • Report a vulnerability