The store will not work correctly when cookies are disabled.
Location Turkey
  • English
  • Turkish
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration and knowledge
    • Support
    • About us
    Account
    • Home
    • Catalog
    • Building manage­ment system KNX
    • Sensors
    • Motion and pres­ence detectors
    • 80262180
    EAN
    3250617154116
    Packaging
    1 Piece
    Data Act Notice
    • Motion and pres­ence detectors

    S.x KNX (TP+EASY) Movement detector module 1,10m 80262180

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    S.x KNX (TP+EASY) Movement detector module 1,10m

    80262180

    • Technical properties
    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Technical properties

    Dimen­sions
    • Recom­mended install­a­tion height
      1.10 - 1.10 m
    Settings
    • Supported config­ur­a­tion mode
      ETS, easy
    • Minimal duty cycle
      10 s
    Func­tions
    • Maximal duty cycle
      30 min
    Connectivity
    • With bus system KNX radio
      No
    Voltage
    • Oper­ating voltage over bus
      21 - 32 V
    Scope of delivery
    • Bus connec­tion included
      Yes
    Elec­tric current
    • Bus current consump­tion data transfer
      10 mA
    Lighting
    • Response bright­ness adjustable
      5 - 1,000 lx
    Detec­tion
    • Detec­tion angle adjustable
      45 - 90 °
    • Detec­tion angle hori­zontal
      90 - 180
    Use condi­tions
    • Oper­ating temper­ature
      -5 - 45 °C
    Mater­ials
    • Material
      Metal, Plastic
    Texts
    • Push button
      With button for auto­mat­ic/per­manent ON/per­manent OFF
    • Oper­ating mode
      With test mode, Master­/slave oper­a­tion for covering large detec­tion areas, With 3 oper­ating modes: auto­mat­ic/per­manent ON/per­manent OFF
    • Func­tion
      Pres­ence simu­la­tion, With party func­tion
    • Install­a­tion mode
      With spreader claws, With dismant­ling protec­tion
    Reach distance
    • Max. trans­mis­sion range front­ally
      12 m
    • Max. trans­mis­sion range side­ways
      8 m
    Data act compli­ance
    • Is gener­ating data
      Yes
    • Data types
      Basic inform­a­tion, Generic KNX tele­gram
    • Data formats
      KNX (TP)
    • Estim­ated daily data volume
      10 KB - 100 KB
    • Real time data gener­a­tion
      Yes
    • Data stored on device
      No

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes

    Certifications and documents

    REACH declaration 80262180
    PDF
    RoHS report 80262180
    PDF

    Downloads

    • Image 80262180  | Hager

      Product Image 80262180

    • Product datasheet

      Image Hager Product data sheet 80262180  | Hager

      Hager Product data sheet 80262180

      S.x KNX (TP+EASY) Movement detector module 1,10m

      PDF
    • Installation manual

      Image Installation manual en-GB, tr-TR 2021-10-04  | Hager

      Installation manual en-GB, tr-TR 2021-10-04

      PDF
      1,28 MB
    • KNX product database

      Image ETS4-ETS5 (vers. 1.1) - KNX Database for KNX Motion detector with BCU  | Hager

      ETS4-ETS5 (vers. 1.1) - KNX Database for KNX Motion detector with BCU

      KNX product database International 2020-01-01

      KNXPROD
      254,40 kB
      Image ETS Database for 80262xxx  | Hager

      ETS Database for 80262xxx

      KNX product database en-GB, es-ES, fr-FR, de-DE, it-IT, nl-NL, nn-NO, pl-PL, pt-PT, sv-SE 2023-08-25

      KNXPROD
      254,40 kB
    • Application Guide

      Image Application description ETS for 802621xx-802622xx - Motion detector with bus coupling unit (EN, 2016-08), easy link  | Hager

      Application description ETS for 802621xx-802622xx - Motion detector with bus coupling unit (EN, 2016-08), easy link

      Application Guide en-GB, pl-PL 2016-08-04

      PDF
      2,34 MB
      Image Application description ETS for KNX Motion detector (EN, 2016-02)  | Hager

      Application description ETS for KNX Motion detector (EN, 2016-02)

      Application Guide International 2016-02-09

      PDF
      2,90 MB
      Image Application description ETS for KNX Motion detector (TR, 2016-02)  | Hager

      Application description ETS for KNX Motion detector (TR, 2016-02)

      Application Guide tr-TR 2016-02-19

      PDF
      4,39 MB
    • Declaration of conformity

      Image Declaration of Conformity  | Hager

      Declaration of Conformity

      Declaration of conformity International 2021-07-30

      PDF
      257,09 kB
    More documentation

    Discover more of this product range

      5
    • 1
      TXD505 - Motion detector corridor KNX 360° flush-mounted detection 5x20m
      TXD505
      Motion detector corridor KNX 360° flush-mounted detection 5x20m
    • 2
      TXC518 - Motion detector highbay KNX 360° surface mounted detection height 8m
      TXC518
      Motion detector highbay KNX 360° surface mounted detection height 8m
    • 3
      80262170 - K.x/Q.x KNX (TP+EASY) Movement detector module 1,10m
      80262170
      K.x/Q.x KNX (TP+EASY) Movement detector module 1, 10m
    • 4
      TXD501 - Presence/motion detector KNX 360° flush-mounted detection Ø10m
      TXD501
      Presence/motion detector KNX 360° flush-mounted detection Ø10m
    • 5
      TXC513 - Presence/motion detector KNX 360° surface mounted detection Ø20m
      TXC513
      Presence/motion detector KNX 360° surface mounted detection Ø20m

    Products and solutions

    • Products catalogue
    • Distri­bu­tion systems
    • Switches and protective devices
    • DIN rail-­mounted devices
    • Cable routing and room connec­tion systems
    • Switch ranges - design
    • Switch ranges - func­tion
    • Building manage­ment system KNX
    • Motion and pres­ence detectors and klik
       
       
       
       
       

    Contact and support

    • Find our closest partner
    • Contact us
    • FAQs
    • Learning
    • Documentation
    • News

     

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Follow us!

    • >
    • Cookies
    • Privacy
    • Hager Group
    • Report a vulnerability