The store will not work correctly in the case when cookies are disabled.
  • en
  • tr
Turkey
  • Contact
Image Logo  | Hager
Menu
  • Products
  • Solutions
  • Inspiration and knowledge
  • Support
  • About us
Account
  • Home
  • Catalog
  • Building manage­ment system KNX
  • Sensors
  • Motion and pres­ence detectors
  • 75962865
  • Building manage­ment system KNX

Cover for KNX movement detector module (black) 75962865

EAN
3250617151900
Packaging
1 Piece

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in

Cover for KNX movement detector module (black)

75962865

  • Technical properties
  • Environmental value
  • Documentations
  • More products
Download the data sheet

Technical properties

Connectivity
  • With bus system KNX radio
    No
Dimen­sions
  • Height
    58 mm
  • Width
    58 mm
Mater­ials
  • Colour
    Black

Environmental value

We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

RoHS conform Yes
REACh-SVHC free Yes
Halogen free Yes

Certifications and documents

Hager REACH declaration 75962865
PDF
Hager RoHS report 75962865
PDF

Downloads

  • Image 75962865  | Hager

    Product Image 75962865

  • Product datasheet

    Image Hager Product data sheet 75962865  | Hager

    Hager Product data sheet 75962865

    Cover for KNX movement detector module (black)

    PDF
More documentation

Discover more of this product range

    5
  • 1
    TXC518 - Motion detector highbay KNX 360° surface mounted detection height 8m
    TXC518
    Motion detector highbay KNX 360° surface mounted detection height 8m
  • 2
    TXC513 - Presence/motion detector KNX 360° surface mounted detection Ø20m
    TXC513
    Presence/motion detector KNX 360° surface mounted detection Ø20m
  • 3
    TXD505 - Motion detector corridor KNX 360° flush-mounted detection 5x20m
    TXD505
    Motion detector corridor KNX 360° flush-mounted detection 5x20m
  • 4
    TXD501 - Presence/motion detector KNX 360° flush-mounted detection Ø10m
    TXD501
    Presence/motion detector KNX 360° flush-mounted detection Ø10m
  • 5
    TXD503 - Presence/motion detector KNX 360° flush-mounted detection Ø10m
    TXD503
    Presence/motion detector KNX 360° flush-mounted detection Ø10m

Products and solutions

  • Products catalogue
  • Distri­bu­tion systems
  • Switches and protective devices
  • DIN rail-­mounted devices
  • Cable routing and room connec­tion systems
  • Switch ranges - design
  • Switch ranges - func­tion
  • Building manage­ment system KNX
  • Motion and pres­ence detectors and klik
     
     
     
     
     

Contact and support

  • Find our closest partner
  • Contact us
  • FAQs
  • Learning
  • Documentation
  • News

 

Who we are

We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

More about us

Follow us!

  • >
  • Cookies
  • Privacy
  • Hager Group
  • Report a vulnerability