The store will not work correctly when cookies are disabled.
Location Turkey
  • English
  • Turkish
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration and knowledge
    • Support
    • About us
    Account
    • Home
    • Catalog
    • Building manage­ment system KNX
    • Sensors
    • Touch sensors glass
    • 75141830
    EAN
    4011334383772
    Packaging
    1 Piece
    Data Act Notice
    • Touch sensors glass

    KNX glass sensor 1gang comf, intg bus coupl. unit, KNX-TS sensor, glass p.white 75141830

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    KNX glass sensor 1gang comf, intg bus coupl. unit, KNX-TS sensor, glass p.white

    75141830

    • Technical properties
    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Technical properties

    Install­a­tion, mounting
    • Mounting on
      Flush mounting
    Use condi­tions
    • Oper­ating temper­ature
      -5 - 45 °C
    Func­tions
    • With room temper­ature controller
      Yes
    Power
    • Current consump­tion
      12.50 mA
    Dimen­sions
    • Built-in depth
      24.20 mm
    • Built-in depth flush-­mounted boxes
      27 mm
    • Height
      160 mm
    • Width
      86 mm
    • Depth
      37.70 mm
    Equip­ment
    • Number of actu­ation points
      2
    Controls and indic­ators
    • With LED indic­a­tion
      Yes
    Mater­ials
    • Colour
      Polar white
    • RAL code
      Similar to RAL 9010
    • Material
      Glass
    • Surface finish
      Glossy
    Accessories
    • Has labelling field
      No
    Screen
    • With display
      No
    Texts
    • Func­tion
      For switch, push-but­ton, dimmer and shutter func­tions, Blocking func­tion for sensor surface e.g. for cleaning the glass surface
    • Install­a­tion mode
      For vertical mounting
    • Temper­ature
      Addi­tional connec­tion for external temper­ature sensor, Integ­rated temper­ature sensor for oper­a­tion as controller exten­sion unit, Temper­ature meas­ure­ment via internal Temper­ature sensor or external commu­nic­a­tion object
    Scope of delivery
    • Bus connec­tion included
      Yes
    Data act compli­ance
    • Is gener­ating data
      Yes
    • Data types
      Basic inform­a­tion, Generic KNX tele­gram
    • Data formats
      KNX (TP)
    • Estim­ated daily data volume
      10 KB - 100 KB
    • Real time data gener­a­tion
      Yes
    • Data stored on device
      No

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes
    REACh-SVHC free Yes

    Certifications and documents

    REACH declaration 75141830
    PDF
    RoHS report 75141830
    PDF

    Downloads

    • Image 75141830  | Hager

      Product Image 75141830

    • Product datasheet

      Image Hager Product data sheet 75141830  | Hager

      Hager Product data sheet 75141830

      KNX glass sensor 1gang comf, intg bus coupl. unit, KNX-TS sensor, glass p.white

      PDF
    • Installation manual

      Image Manual for 75141xxx-75142xxx-75143xxx-75144xxx - Touch-/glass sensor comfort (EN, 2013-09)  | Hager

      Manual for 75141xxx-75142xxx-75143xxx-75144xxx - Touch-/glass sensor comfort (EN, 2013-09)

      Installation manual en-GB, pl-PL 2020-01-01

      PDF
      379,26 kB
    • KNX product database

      Image KNX Database (from ETS3) for 7514xx-Glas-Sensor - KNX Glass sensor comfort (2012-12)  | Hager

      KNX Database (from ETS3) for 7514xx-Glas-Sensor - KNX Glass sensor comfort (2012-12)

      KNX product database International 2023-08-25

      VD4
      1,45 MB
      Image KNX Database (from ETS3) for 7514xx-Glas-Sensor - KNX Glass sensor comfort (2012-12)  | Hager

      KNX Database (from ETS3) for 7514xx-Glas-Sensor - KNX Glass sensor comfort (2012-12)

      KNX product database International 2023-08-25

      VD4
      1,66 MB
      Image KNX Database (from ETS3) for 7514xx-Glas-Sensor - KNX Glass sensor comfort V1.2  | Hager

      KNX Database (from ETS3) for 7514xx-Glas-Sensor - KNX Glass sensor comfort V1.2

      KNX product database en-GB, pl-PL 2023-08-25

      VD4
      2,34 MB
      Image KNX Database (from ETS3) for 7514xx-Glas-Sensor - KNX Glass sensor comfort V1.2  | Hager

      KNX Database (from ETS3) for 7514xx-Glas-Sensor - KNX Glass sensor comfort V1.2

      KNX product database de-DE 2023-08-25

      VD4
      1,84 MB
      Image KNX Database (from ETS4) for 7514xx-Glas-Sensor - KNX Glass sensor comfort V1.2  | Hager

      KNX Database (from ETS4) for 7514xx-Glas-Sensor - KNX Glass sensor comfort V1.2

      KNX product database de-DE 2020-01-01

      KNXPROD
      1,26 MB
      Image KNX Database (from ETS4) for 7514xx-Glas-Sensor - KNX Glass sensor comfort V1.2  | Hager

      KNX Database (from ETS4) for 7514xx-Glas-Sensor - KNX Glass sensor comfort V1.2

      KNX product database en-GB, pl-PL 2020-01-01

      KNXPROD
      1,41 MB
    • Application Guide

      Image Application description ETS for 751418xx-751428xx-751438xx-751448xx - Touch/glass sensor comfort (EN, 2012-11)  | Hager

      Application description ETS for 751418xx-751428xx-751438xx-751448xx - Touch/glass sensor comfort (EN, 2012-11)

      Application Guide en-GB, pl-PL 2012-11-13

      PDF
      981,01 kB
    • SupportDataActNotice

      Image Data Act Notice  | Hager

      Data Act Notice

      Data Act Notice for Hager connected products and services - Status 28.11.2025 (English)

      URL
    • Declaration of conformity

      Image Declaration of Conformity  | Hager

      Declaration of Conformity

      Declaration of conformity International 2021-08-24

      PDF
      291,73 kB
      Image Declaration of Conformity  | Hager

      Declaration of Conformity

      Declaration of conformity International 2021-08-24

      PDF
      299,80 kB
    More documentation

    Discover more of this product range

      5
    • 1
      75144830 - KNX glass sensor 4gang comf, intg bus coupl. unit, KNX-TS sensor, glass p.white
      75144830
      KNX glass sensor 4gang comf, intg bus coupl. unit, KNX-TS sensor, glass p.white
    • 2
      75643134 - KNX glass sensor 3g thermostat, display, intg bus coupl. , KNX-TS sensor, al.
      75643134
      KNX glass sensor 3g thermostat, display, intg bus coupl. , KNX-TS sensor, al.
    • 3
      75143830 - KNX glass sensor 3gang comf, intg bus coupl. unit, KNX-TS sensor, glass p.white
      75143830
      KNX glass sensor 3gang comf, intg bus coupl. unit, KNX-TS sensor, glass p.white
    • 4
      75643034 - KNX glass sensor 3g thermostat, display, intg bus coupl. , KNX-TS sensor, al.
      75643034
      KNX glass sensor 3g thermostat, display, intg bus coupl. , KNX-TS sensor, al.
    • 5
      75642035 - KNX glass sensor 2g thermostat, display, intg bus coupl. , KNX-TS sensor, bl.
      75642035
      KNX glass sensor 2g thermostat, display, intg bus coupl. , KNX-TS sensor, bl.

    Products and solutions

    • Products catalogue
    • Distri­bu­tion systems
    • Switches and protective devices
    • DIN rail-­mounted devices
    • Cable routing and room connec­tion systems
    • Switch ranges - design
    • Switch ranges - func­tion
    • Building manage­ment system KNX
    • Motion and pres­ence detectors and klik
       
       
       
       
       

    Contact and support

    • Find our closest partner
    • Contact us
    • FAQs
    • Learning
    • Documentation
    • News

     

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Follow us!

    • >
    • Cookies
    • Privacy
    • Hager Group
    • Report a vulnerability