The store will not work correctly in the case when cookies are disabled.
  • en
  • tr
Turkey
  • Contact
Image Logo  | Hager
Menu
  • Products
  • Solutions
  • Inspiration and knowledge
  • Support
  • About us
Account
  • Home
  • Catalog
  • Switch ranges - func­tion
  • Commu­nic­a­tion/mul­ti­media tech­no­logy
  • Tele­com­mu­nic­a­tion
  • 6810347003
  • Switch ranges - func­tion

Centre plate TDO cut-out, lab. field, K.5, al., matt, lacq. 6810347003

EAN
4011334378631
Packaging
10 Pieces

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in

Centre plate TDO cut-out, lab. field, K.5, al., matt, lacq.

6810347003

  • Accessories
  • Technical properties
  • Environmental value
  • Documentations
  • More products
Download the data sheet

Complete your system

Must-have accessories

Previous
Previous
457209
457209
Loudspeaker connector box, com-tech, p. white, matt, plastic
Add to a list
Add to a list
457205
457205
Loudspeaker connector box, com-tech, ant., matt
Add to a list
Add to a list
457309
457309
Stereo loudspeaker connector box, com-tech, p. white, matt, plastic
Add to a list
Add to a list
457305
457305
Stereo loudspeaker connector box, com-tech, ant., matt
Add to a list
Add to a list

Technical properties

Connec­tion
  • Connect­or/plug type
    TDO
  • Number of connec­tions
    1
Mater­ials
  • Colour
    Aluminium
  • RAL code
    9006
  • Surface finish
    Matt
  • Material
    Ther­mo­plastic
  • Treat­ment
    Varnished
Dimen­sions
  • Height
    55.50 mm
  • Width
    70.50 mm
  • Depth
    12 mm
Connectivity
  • Mounting type
    Screw mounting
Safety
  • Ingress Protec­tion (IP) class
    IP20

Environmental value

We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

RoHS conform Yes
REACh-SVHC free Yes

Certifications and documents

Hager REACH declaration 6810347003
PDF
Hager RoHS report 6810347003
PDF

Downloads

  • Image 6810347003  | Hager

    Product Image 6810347003

  • Product datasheet

    Image Hager Product data sheet 6810347003  | Hager

    Hager Product data sheet 6810347003

    Centre plate TDO cut-out, lab. field, K.5, al., matt, lacq.

    PDF
  • Declaration of conformity

    Image EU Declaration of Conformity  | Hager

    EU Declaration of Conformity

    dc25-1002

    PDF
    266,69 kB
More documentation

Discover more of this product range

    5
  • 1
    104001 - Centre plate TAE cut-out, push-out, 1930/glass/R.classic, black glossy
    104001
    Centre plate TAE cut-out, push-out, 1930/glass/R.classic, black glossy
  • 2
    10338919 - Centre plate TAE cut-out, S.1/B.3/B.7, p. white glossy
    10338919
    Centre plate TAE cut-out, S.1/B.3/B.7, p. white glossy
  • 3
    10357006 - Centre plate TAE cut-out, K.1, ant. matt, lacq.
    10357006
    Centre plate TAE cut-out, K.1, ant. matt, lacq.
  • 4
    10357004 - Centre plate TAE cut-out, K.5, stainless steel, metal matt finish
    10357004
    Centre plate TAE cut-out, K.5, stainless steel, metal matt finish
  • 5
    10357003 - Centre plate TAE cut-out, K.5, al., al. anodised
    10357003
    Centre plate TAE cut-out, K.5, al., al. anodised

Products and solutions

  • Products catalogue
  • Distri­bu­tion systems
  • Switches and protective devices
  • DIN rail-­mounted devices
  • Cable routing and room connec­tion systems
  • Switch ranges - design
  • Switch ranges - func­tion
  • Building manage­ment system KNX
  • Motion and pres­ence detectors and klik
     
     
     
     
     

Contact and support

  • Find our closest partner
  • Contact us
  • FAQs
  • Learning
  • Documentation
  • News

 

Who we are

We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

More about us

Follow us!

  • >
  • Cookies
  • Privacy
  • Hager Group
  • Report a vulnerability