The store will not work correctly when cookies are disabled.
Location Turkey
  • English
  • Turkish
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration and knowledge
    • Support
    • About us
    Account
    • Home
    • Catalog
    • Switch ranges - design
    • Berker K.1
    • Sockets - Berker K.1
    • 6765757006
    EAN
    4011334296287
    Packaging
    10 Pieces
    • Sockets - Berker K.1

    Soc.out. earth. pin, enhncd contact prot., screw-in lift term., K.1, ant.m.lacq. 6765757006

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Soc.out. earth. pin, enhncd contact prot., screw-in lift term., K.1, ant.m.lacq.

    6765757006

    • Technical properties
    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Technical properties

    Voltage
    • Rated voltage
      250 V
    Elec­tric current
    • Rated current IN
      16 A
    Frequency
    • Frequency
      50 - 60 Hz
    Mater­ials
    • Colour
      Anthra­cite
    • RAL code
      Similar to RAL 7021
    • Surface finish
      Matt
    • Material
      Ther­mo­plastic
    • Treat­ment
      Untreated, Varnished
    Dimen­sions
    • Height
      71 mm
    • Width
      71 mm
    • Number of units
      1
    • Built-in depth flush-­mounted boxes
      31 mm
    • Built-in depth
      32 mm
    Install­a­tion, mounting
    • Mounting on
      Flush mounting
    Connectivity
    • Type of connec­tion
      Screw terminal
    • Mounting type
      Screw mounting, Claw mounting
    Equip­ment
    • Connect­or/plug type socket outlet
      Earthing pin
    • Rotated central insert
      No
    • With hinged lid
      No
    • With round protective earth pin
      Yes
    • With signal lamp
      No
    • With lock
      No
    Accessories
    • Has labelling field
      No
    Capa­city
    • Number of modules
      1
    Safety
    • With enhanced contact protec­tion
      Yes
    • Impact resist­ance IK
      IK05
    • Ingress Protec­tion (IP) class
      IP20
    Func­tions
    • With orient­a­tion lighting
      No
    • With func­tion lighting
      No
    Iden­ti­fic­a­tion
    • With imprint
      No

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes
    REACh-SVHC free Yes
    Halogen free Yes

    Certifications and documents

    PEP - Socket-outlet 2-gang Wago C-mount twhite (English )
    PDF
    49,84 MB
    REACH declaration 6765757006
    PDF
    Hager RoHS report 6765757006
    PDF

    Downloads

    • Image 6765757006  | Hager

      Product Image 6765757006

    • Product datasheet

      Image Hager Product data sheet 6765757006  | Hager

      Hager Product data sheet 6765757006

      Soc.out. earth. pin, enhncd contact prot., screw-in lift term., K.1, ant.m.lacq.

      PDF
    • Declaration of conformity

      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2021-09-28

      PDF
      295,65 kB
    More documentation

    Discover more of this product range

      5
    • 1
      47397009 - SCHUKO soc. out., K.1, p. white glossy
      47397009
      SCHUKO soc. out., K.1, p. white glossy
    • 2
      6765757009 - Soc.out. earth. pin, enhncd contact prot., screw-in lift term., K.1, p.white gl.
      6765757009
      Soc.out. earth. pin, enhncd contact prot., screw-in lift term., K.1, p.white gl.
    • 3
      47397006 - SCHUKO soc. out., K.1, ant. matt, lacq.
      47397006
      SCHUKO soc. out., K.1, ant. matt, lacq.
    • 4
      47517206 - SCHUKO soc. out. hinged cover, enhncd contact prot., K.1, ant. matt, lacq.
      47517206
      SCHUKO soc. out. hinged cover, enhncd contact prot., K.1, ant. matt, lacq.
    • 5
      41097009 - SCHUKO soc.out. LED orient.,enhncd contact prot.,screw-in lift term.,K.1,p.wh
      41097009
      SCHUKO soc.out. LED orient., enhncd contact prot., screw-in lift term., K.1, p.wh

    Products and solutions

    • Products catalogue
    • Distri­bu­tion systems
    • Switches and protective devices
    • DIN rail-­mounted devices
    • Cable routing and room connec­tion systems
    • Switch ranges - design
    • Switch ranges - func­tion
    • Building manage­ment system KNX
    • Motion and pres­ence detectors and klik
       
       
       
       
       

    Contact and support

    • Find our closest partner
    • Contact us
    • FAQs
    • Learning
    • Documentation
    • News

     

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Follow us!

    • >
    • Cookies
    • Privacy
    • Hager Group
    • Report a vulnerability