The store will not work correctly in the case when cookies are disabled.
  • en
  • tr
Turkey
  • Contact
Image Logo  | Hager
Menu
  • Products
  • Solutions
  • Inspiration and knowledge
  • Support
  • About us
Account
  • Home
  • Catalog
  • Switch ranges - func­tion
  • Socket outlets
  • Socket outlets SCHUKO
  • 47428989
  • Switch ranges - design
  • Switch ranges - func­tion

SCHUKO soc. out. cover plate, S.1, p. white glossy 47428989

EAN
4011334277651
Packaging
10 Pieces

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in

SCHUKO soc. out. cover plate, S.1, p. white glossy

47428989

  • Technical properties
  • Environmental value
  • Documentations
  • More products
Download the data sheet

Technical properties

Elec­tric current
  • Rated current
    16 A
Voltage
  • Rated voltage
    250 V
  • Nominal voltage
    250 - 250 V
Frequency
  • Frequency
    50 - 60 Hz
Mater­ials
  • Colour
    Polar white
  • RAL code
    9010
  • Surface finish
    Glossy
  • Material
    Duro­plastic
  • Treat­ment
    Untreated
Dimen­sions
  • Height
    80.50 mm
  • Width
    80.50 mm
  • Number of units
    1
  • Built-in depth flush-­mounted boxes
    31 mm
  • Built-in depth
    32 mm
Connec­tion
  • Connect­or/plug type
    Plug­able clamp
Install­a­tion, mounting
  • Mounting on
    Flush mounting
Connectivity
  • Type of connec­tion
    Plug-in connec­tion
  • Mounting type
    Screw mounting, Claw mounting
Equip­ment
  • Connect­or/plug type socket outlet
    SCHUKO
  • Rotated central insert
    No
  • With hinged lid
    No
  • With round protective earth pin
    No
  • With signal lamp
    No
  • With lock
    No
Accessories
  • Has labelling field
    No
Capa­city
  • Number of modules
    1
Safety
  • With enhanced contact protec­tion
    No
  • Impact resist­ance IK
    IK02
  • Ingress Protec­tion (IP) class
    IP20
Func­tions
  • With orient­a­tion lighting
    No
  • With func­tion lighting
    No

Environmental value

We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

Certifications and documents

Socket-outlet 2-gang Wago plug/clamp technique C-Profile in traffic white
PDF
48,73 MB

Downloads

  • Image 47428989  | Hager

    Product Image 47428989

  • Product datasheet

    Image Hager Product data sheet 47428989  | Hager

    Hager Product data sheet 47428989

    SCHUKO soc. out. cover plate, S.1, p. white glossy

    PDF
  • Declaration of conformity

    Image Declaration of conformity International 2023-05-02  | Hager

    Declaration of conformity International 2023-05-02

    PDF
    451,70 kB
More documentation

Discover more of this product range

    5
  • 1
    47357009 - SCHUKO soc. out., enhncd contact prot., K.1, p. white glossy
    47357009
    SCHUKO soc. out., enhncd contact prot., K.1, p. white glossy
  • 2
    47357006 - SCHUKO soc. out., enhncd contact prot., K.1, ant. matt, lacq.
    47357006
    SCHUKO soc. out., enhncd contact prot., K.1, ant. matt, lacq.
  • 3
    47357004 - SCHUKO soc. out., enhncd contact prot., K.5, stainless steel, metal matt finish
    47357004
    SCHUKO soc. out., enhncd contact prot., K.5, stainless steel, metal matt finish
  • 4
    47357003 - SCHUKO soc. out., enhncd contact prot., K.5, al., al. anodised
    47357003
    SCHUKO soc. out., enhncd contact prot., K.5, al., al. anodised
  • 5
    47157009 - Schuko socket outlet, K.1, polar white glossy
    47157009
    Schuko socket outlet, K.1, polar white glossy

Products and solutions

  • Products catalogue
  • Distri­bu­tion systems
  • Switches and protective devices
  • DIN rail-­mounted devices
  • Cable routing and room connec­tion systems
  • Switch ranges - design
  • Switch ranges - func­tion
  • Building manage­ment system KNX
  • Motion and pres­ence detectors and klik
     
     
     
     
     

Contact and support

  • Find our closest partner
  • Contact us
  • FAQs
  • Learning
  • Documentation
  • News

 

Who we are

We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

More about us

Follow us!

  • >
  • Cookies
  • Privacy
  • Hager Group
  • Report a vulnerability