The store will not work correctly in the case when cookies are disabled.
Location Turkey
  • English
  • Turkish
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration and knowledge
    • Support
    • About us
    Account
    • Home
    • Catalog
    • 283510
    EAN
    4011334282716
    Packaging
    1 Piece

    Extension units insert f. univ. rot. dimmer, soft-lock, 1930/glass, p.white gl. 283510

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in
    Phase out product: please contact your electrical wholesaler for availability

    Extension units insert f. univ. rot. dimmer, soft-lock, 1930/glass, p.white gl.

    283510

    • Technical properties
    • Environmental value
    • Documentations
    Download the data sheet

    Technical properties

    Voltage
    • Oper­ating voltage
      230 - 230 V
    Frequency
    • Frequency
      50 - 60 Hz
    Mater­ials
    • Colour
      Polar white
    • RAL code
      9010
    • Material
      Metal, Plastic
    Dimen­sions
    • Diameter axis
      4 mm
    • Height
      71 mm
    • Width
      71 mm
    • Depth
      61 mm
    Archi­tec­ture
    • Control/­op­er­a­tion element
      Push & rotative switch
    Texts
    • Voltage
      Voltage test possible without dismant­ling
    • Install­a­tion mode
      For screw fastening
    • Type of connec­tion
      With plug-in terminals
    Equip­ment
    • Substa­tion input
      No

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes
    REACh-SVHC free Yes

    Certifications and documents

    REACH declaration 283510
    PDF
    RoHS report 283510
    PDF

    Downloads

    • Image 283510  | Hager

      Product Image 283510

    • Product datasheet

      Image Hager Product data sheet 283510  | Hager

      Hager Product data sheet 283510

      Extension units insert f. univ. rot. dimmer, soft-lock, 1930/glass, p.white gl.

      PDF
    • Installation manual

      Image Manual for 2834xx-2835xx-286110-286210 - Universal rotary dimmer with centre plate (R, L, C), extension unit insert for universal rotary dimmer (DE-EN, 2010-09)  | Hager

      Manual for 2834xx-2835xx-286110-286210 - Universal rotary dimmer with centre plate (R, L, C), extension unit insert for universal rotary dimmer (DE-EN, 2010-09)

      Installation manual en-GB, de-DE 2020-01-01

      PDF
      1,03 MB
      Image Manual for 2834xx-2835xx-286110-286210 - Universal rotary dimmer with centre plate (R, L, C), extension unit insert for universal rotary dimmer (EN, 2010-08)  | Hager

      Manual for 2834xx-2835xx-286110-286210 - Universal rotary dimmer with centre plate (R, L, C), extension unit insert for universal rotary dimmer (EN, 2010-08)

      Installation manual en-GB 2020-01-01

      PDF
      331,75 kB
    More documentation

    Products and solutions

    • Products catalogue
    • Distri­bu­tion systems
    • Switches and protective devices
    • DIN rail-­mounted devices
    • Cable routing and room connec­tion systems
    • Switch ranges - design
    • Switch ranges - func­tion
    • Building manage­ment system KNX
    • Motion and pres­ence detectors and klik
       
       
       
       
       

    Contact and support

    • Find our closest partner
    • Contact us
    • FAQs
    • Learning
    • Documentation
    • News

     

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Follow us!

    • >
    • Cookies
    • Privacy
    • Hager Group
    • Report a vulnerability