Rot. dimmer centre plate (R, L, C), soft-lock, R.classic, black glossy 28342045
EAN
4011334376996
Packaging
1 Piece
Login to create a product list
You need to be logged into your myHager account to create product lists
Phase out product: please contact your electrical wholesaler for availability
Technical properties
Voltage
-
Operating voltage230 - 230 V
Frequency
-
Frequency50 - 60 Hz
Materials
-
ColourBlack
-
RAL code9005
-
MaterialMetal, Plastic
Dimensions
-
Diameter axis4 mm
-
Height71 mm
-
Width71 mm
-
Depth59 mm
Architecture
-
Control/operation elementPush & rotative switch
Use conditions
-
Operating temperature5 - 25 °C
Texts
-
Dimming principlePhase cut-on or cut-off according to load type, self-learning
-
FuseShort-circuit and overload-proof (electronic fuse)
-
VoltageVoltage test possible without dismantling
-
Installation modeFor screw fastening
-
Type of connectionWith plug-in terminals
-
Extension unit inputWith input for extension units insert for universal rotary dimmer
Downloads
-
Product datasheet
Hager Product data sheet 28342045
Rot. dimmer centre plate (R, L, C), soft-lock, R.classic, black glossy
PDF -
Installation manual
Manual for 2834xx-2835xx-286110-286210 - Universal rotary dimmer with centre plate (R, L, C), extension unit insert for universal rotary dimmer (DE-EN, 2010-09)
Installation manual en-GB, de-DE 2020-01-01
PDF1,03 MB
Manual for 2834xx-2835xx-286110-286210 - Universal rotary dimmer with centre plate (R, L, C), extension unit insert for universal rotary dimmer (EN, 2010-08)
Installation manual en-GB 2020-01-01
PDF331,75 kB
More documentation