The store will not work correctly in the case when cookies are disabled.
  • en
  • tr
Turkey
  • Contact
Image Logo  | Hager
Menu
  • Products
  • Solutions
  • Inspiration and knowledge
  • Support
  • About us
Account
  • Home
  • Catalog
  • 283410

Rot. dimmer centre plate (R, L, C), soft-lock, 1930/glass, p. white glossy 283410

EAN
4011334282693
Packaging
1 Piece

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in

Rot. dimmer centre plate (R, L, C), soft-lock, 1930/glass, p. white glossy

283410

  • Technical properties
  • Environmental value
  • Documentations
Download the data sheet

Technical properties

Voltage
  • Oper­ating voltage
    230 - 230 V
Frequency
  • Frequency
    50 - 60 Hz
Mater­ials
  • Colour
    Polar white
  • RAL code
    9010
  • Material
    Metal, Plastic
Dimen­sions
  • Diameter axis
    4 mm
  • Height
    71 mm
  • Width
    71 mm
  • Depth
    61 mm
Archi­tec­ture
  • Control/­op­er­a­tion element
    Push & rotative switch
Use condi­tions
  • Oper­ating temper­ature
    5 - 25 °C
Texts
  • Dimming prin­ciple
    Phase cut-on or cut-off according to load type, self-learning
  • Fuse
    Short-­cir­cuit and over­load-­proof (elec­tronic fuse)
  • Voltage
    Voltage test possible without dismant­ling
  • Install­a­tion mode
    For screw fastening
  • Type of connec­tion
    With plug-in terminals
  • Exten­sion unit input
    With input for exten­sion units insert for universal rotary dimmer

Environmental value

We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

RoHS conform Yes
REACh-SVHC free Yes

Certifications and documents

Hager REACH declaration 283410
PDF
Hager RoHS report 283410
PDF

Downloads

  • Image 283410  | Hager

    Product Image 283410

  • Product datasheet

    Image Hager Product data sheet 283410  | Hager

    Hager Product data sheet 283410

    Rot. dimmer centre plate (R, L, C), soft-lock, 1930/glass, p. white glossy

    PDF
  • Installation manual

    Image Manual for 2834xx-2835xx-286110-286210 - Universal rotary dimmer with centre plate (R, L, C), extension unit insert for universal rotary dimmer (DE-EN, 2010-09)  | Hager

    Manual for 2834xx-2835xx-286110-286210 - Universal rotary dimmer with centre plate (R, L, C), extension unit insert for universal rotary dimmer (DE-EN, 2010-09)

    Installation manual en-GB, de-DE 2020-01-01

    PDF
    1,03 MB
    Image Manual for 2834xx-2835xx-286110-286210 - Universal rotary dimmer with centre plate (R, L, C), extension unit insert for universal rotary dimmer (EN, 2010-08)  | Hager

    Manual for 2834xx-2835xx-286110-286210 - Universal rotary dimmer with centre plate (R, L, C), extension unit insert for universal rotary dimmer (EN, 2010-08)

    Installation manual en-GB 2020-01-01

    PDF
    331,75 kB
More documentation

Products and solutions

  • Products catalogue
  • Distri­bu­tion systems
  • Switches and protective devices
  • DIN rail-­mounted devices
  • Cable routing and room connec­tion systems
  • Switch ranges - design
  • Switch ranges - func­tion
  • Building manage­ment system KNX
  • Motion and pres­ence detectors and klik
     
     
     
     
     

Contact and support

  • Find our closest partner
  • Contact us
  • FAQs
  • Learning
  • Documentation
  • News

 

Who we are

We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

More about us

Follow us!

  • >
  • Cookies
  • Privacy
  • Hager Group
  • Report a vulnerability