The store will not work correctly when cookies are disabled.
Location Turkey
  • English
  • Turkish
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration and knowledge
    • Support
    • About us
    Account
    • Home
    • Catalog
    • Switch ranges - design
    • Berker R.8
    • Frames and boxes for built-in mounting - Berker R.8
    • 18720020
    EAN
    4011334502852
    Packaging
    1 Piece
    • Frames and boxes for built-in mounting - Berker R.8

    Wall box 2gang for flush-mounted installation, R.8, red 18720020

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Wall box 2gang for flush-mounted installation, R.8, red

    18720020

    • Accessories
    • Technical properties
    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Complete your system

    Must-have accessories

    See All (5)
    Previous
    Previous
    10122609
    10122609
    Frame 2gang, flat, R.8, glass polar white
    Add to a list
    Add to a list
    10122616
    10122616
    Frame 2gang, flat, R.8, glass black
    Add to a list
    Add to a list
    10122674
    10122674
    Frame 2gang, flat, R.8, aluminium
    Add to a list
    Add to a list
    10122614
    10122614
    Frame 2gang, flat, R.8, stainless steel
    Add to a list
    Add to a list

    Compatible products

    • Referenced by 5 products available

    Accessories mandatory

    • 10122609

      Frame 2gang, flat, R.8, glass polar white

      €0.00  / *
    • 10122616

      Frame 2gang, flat, R.8, glass black

      €0.00  / *
    • 10122674

      Frame 2gang, flat, R.8, aluminium

      €0.00  / *
    • 10122614

      Frame 2gang, flat, R.8, stainless steel

      €0.00  / *
    • 18721020

      Wall box 2gang for hollow-wall mounting, R.8, light grey

      €0.00  / *

    Referenced by

    • 10122609

      Frame 2gang, flat, R.8, glass polar white

      €0.00  / *
    • 10122616

      Frame 2gang, flat, R.8, glass black

      €0.00  / *
    • 10122674

      Frame 2gang, flat, R.8, aluminium

      €0.00  / *
    • 10122614

      Frame 2gang, flat, R.8, stainless steel

      €0.00  / *
    • 18721020

      Wall box 2gang for hollow-wall mounting, R.8, light grey

      €0.00  / *

    Technical properties

    Dimen­sions
    • Height
      92.50 mm
    • Width
      163 mm
    • Diameter
      0
    • Depth
      64 mm
    Connec­tion
    • Number of conduit inlets
      6
    Cable
    • Cable diameter
      14 mm
    Compat­ib­ility
    • Can be joined
      No
    Mater­ials
    • Material
      Ther­mo­plastic
    • Colour
      Red
    • Surface finish
      Matt
    Safety
    • Ingress Protec­tion (IP) class
      IP20

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes
    REACh-SVHC free Yes

    Certifications and documents

    PEP - Surface-mtd housing 3gang, S.1, p. white glossy (English)
    PDF
    8,97 MB
    REACH declaration 18720020
    PDF
    RoHS report 18720020
    PDF

    Downloads

    • Image 18720020  | Hager

      Product Image 18720020

    • Product datasheet

      Image Hager Product data sheet 18720020  | Hager

      Hager Product data sheet 18720020

      Wall box 2gang for flush-mounted installation, R.8, red

      PDF
    • Declaration of conformity

      Image EU Declaration of Conformity  | Hager

      EU Declaration of Conformity

      dc26-1169

      PDF
      367,02 kB
    More documentation

    Discover more of this product range

      5
    • 1
      10122614 - Frame 2gang, flat, R.8, stainless steel
      10122614
      Frame 2gang, flat, R.8, stainless steel
    • 2
      18721010 - Wall box 1gang for hollow-wall mounting, R.8, light grey
      18721010
      Wall box 1gang for hollow-wall mounting, R.8, light grey
    • 3
      10112616 - Frame 1gang, flat, R.8, glass black
      10112616
      Frame 1gang, flat, R.8, glass black
    • 4
      18720030 - Wall box 3gang for flush-mounted installation, R.8, red
      18720030
      Wall box 3gang for flush-mounted installation, R.8, red
    • 5
      10132674 - Frame 3gang, flat, R.8, aluminium
      10132674
      Frame 3gang, flat, R.8, aluminium

    Products and solutions

    • Products catalogue
    • Distri­bu­tion systems
    • Switches and protective devices
    • DIN rail-­mounted devices
    • Cable routing and room connec­tion systems
    • Switch ranges - design
    • Switch ranges - func­tion
    • Building manage­ment system KNX
    • Motion and pres­ence detectors and klik
       
       
       
       
       

    Contact and support

    • Find our closest partner
    • Contact us
    • FAQs
    • Learning
    • Documentation
    • News

     

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Follow us!

    • >
    • Cookies
    • Privacy
    • Hager Group
    • Report a vulnerability