The store will not work correctly when cookies are disabled.
Location Turkey
  • English
  • Turkish
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration and knowledge
    • Support
    • About us
    Account
    • Home
    • Catalog
    • Building manage­ment system KNX
    • Sensors
    • Touch sensors R.1/R.3
    • 1824
    EAN
    4011334216131
    Packaging
    40 Pieces
    • Touch sensors R.1/R.3

    Wall bo hollow-wall box, oval T 1824

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Wall bo hollow-wall box, oval T

    1824

    • Technical properties
    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Technical properties

    Dimen­sions
    • Height
      139 mm
    • Width
      68 mm
    • Depth
      47.50 mm
    Cable
    • Cable diameter
      12 mm
    Compat­ib­ility
    • Can be joined
      No
    Mater­ials
    • Material
      Plastic, Ther­mo­plastic
    • Colour
      Orange
    • Surface finish
      Matt
    Safety
    • Ingress Protec­tion (IP) class
      IP3X

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes

    Certifications and documents

    RoHS report 1824
    PDF

    Downloads

    • Image 1824  | Hager

      Product Image 1824

    • Product datasheet

      Image Hager Product data sheet 1824  | Hager

      Hager Product data sheet 1824

      Wall bo hollow-wall box, oval T

      PDF
    More documentation

    Discover more of this product range

      5
    • 1
      75643160 - Touch sensor 3g thermostat, display, intg bus coupl. , KNX-R.1, glass p.white
      75643160
      Touch sensor 3g thermostat, display, intg bus coupl. , KNX-R.1, glass p.white
    • 2
      75144865 - Touch sensor, 4-gang comf, intg bus coupling unit, KNX - R.1, glass black
      75144865
      Touch sensor, 4-gang comf, intg bus coupling unit, KNX - R.1, glass black
    • 3
      75143855 - Touch sensor, 3-gang comf, intg bus coupling unit, KNX - R.3, glass black
      75143855
      Touch sensor, 3-gang comf, intg bus coupling unit, KNX - R.3, glass black
    • 4
      75643150 - Touch sensor 3g thermostat, display, intg bus coupl. , KNX-R.3, glass p.white
      75643150
      Touch sensor 3g thermostat, display, intg bus coupl. , KNX-R.3, glass p.white
    • 5
      75141850 - Touch sensor 1gang comf, intg bus coupling unit, KNX - R.3, glass p. white
      75141850
      Touch sensor 1gang comf, intg bus coupling unit, KNX - R.3, glass p. white

    Products and solutions

    • Products catalogue
    • Distri­bu­tion systems
    • Switches and protective devices
    • DIN rail-­mounted devices
    • Cable routing and room connec­tion systems
    • Switch ranges - design
    • Switch ranges - func­tion
    • Building manage­ment system KNX
    • Motion and pres­ence detectors and klik
       
       
       
       
       

    Contact and support

    • Find our closest partner
    • Contact us
    • FAQs
    • Learning
    • Documentation
    • News

     

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Follow us!

    • >
    • Cookies
    • Privacy
    • Hager Group
    • Report a vulnerability