The store will not work correctly in the case when cookies are disabled.
  • en
  • tr
Turkey
  • Contact
Image Logo  | Hager
Menu
  • Products
  • Solutions
  • Inspiration and knowledge
  • Support
  • About us
Account
  • Home
  • Catalog
  • 181201

Chrome toggle, Serie Glas, brass, chrome-plated 181201

EAN
4011334183211
Packaging
1 Piece

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in

Chrome toggle, Serie Glas, brass, chrome-plated

181201

  • Accessories
  • Technical properties
  • Documentations
Download the data sheet

Complete your system

Compatible products

  • Referenced by 2 products available

Referenced by

  • 384603

    Spring-return push-button, change-over contact, Serie 1930/Glas/R.classic

    0.00 €  / *
  • 383803

    Group spring-return push-button 2p, with neutral-pos., Serie 1930/Glas/R.classic

    0.00 €  / *

Technical properties

Mater­ials
  • Product colour
    Chrome
  • Colour
    Chrome
  • RAL code
    9006
  • Surface finish
    Glossy
  • Material
    Brass
Dimen­sions
  • Depth
    17.10 mm
  • Height
    14.50 mm
Safety
  • Ingress Protec­tion (IP) class
    IP20

Downloads

  • Image 181201  | Hager

    Product Image 181201

  • Product datasheet

    Image Hager Product data sheet 181201  | Hager

    Hager Product data sheet 181201

    Chrome toggle, Serie Glas, brass, chrome-plated

    PDF
More documentation

Products and solutions

  • Products catalogue
  • Distri­bu­tion systems
  • Switches and protective devices
  • DIN rail-­mounted devices
  • Cable routing and room connec­tion systems
  • Switch ranges - design
  • Switch ranges - func­tion
  • Building manage­ment system KNX
  • Motion and pres­ence detectors and klik
     
     
     
     
     

Contact and support

  • Find our closest partner
  • Contact us
  • FAQs
  • Learning
  • Documentation
  • News

 

Who we are

We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

More about us

Follow us!

  • >
  • Cookies
  • Privacy
  • Hager Group
  • Report a vulnerability