The store will not work correctly when cookies are disabled.
Location Turkey
  • English
  • Turkish
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration and knowledge
    • Support
    • About us
    Account
    • Home
    • Catalog
    • Building manage­ment system KNX
    • Sensors
    • Touch sensors R.1/R.3
    • 1809
    EAN
    4011334216124
    Packaging
    50 Pieces
    • Touch sensors R.1/R.3

    Wall box TS 1809

    Phase out product: please contact your electrical wholesaler for availability

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Wall box TS

    1809

    • Technical properties
    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Technical properties

    Dimen­sions
    • Height
      152.70 mm
    • Width
      67.20 mm
    • Depth
      41.70 mm
    Connec­tion
    • Number of conduit inlets
      12
    Cable
    • Cable diameter
      10.40 mm
    Compat­ib­ility
    • Can be joined
      Yes
    Mater­ials
    • Material
      Plastic, Ther­mo­plastic
    • Colour
      Black
    Safety
    • Ingress Protec­tion (IP) class
      IP2X

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes
    REACh-SVHC free Yes

    Certifications and documents

    REACH declaration 1809
    PDF
    RoHS report 1809
    PDF

    Downloads

    • Image 1809  | Hager

      Product Image 1809

    • Product datasheet

      Image Hager Product data sheet 1809  | Hager

      Hager Product data sheet 1809

      Wall box TS

      PDF
    More documentation

    Discover more of this product range

      5
    • 1
      75144865 - Touch sensor, 4-gang comf, intg bus coupling unit, KNX - R.1, glass black
      75144865
      Touch sensor, 4-gang comf, intg bus coupling unit, KNX - R.1, glass black
    • 2
      75141155 - Touch sensor 1gang comf, intg bus coupling unit, KNX - R.3, glass black
      75141155
      Touch sensor 1gang comf, intg bus coupling unit, KNX - R.3, glass black
    • 3
      75141865 - Touch sensor 1gang comf, intg bus coupling unit, KNX - R.1, glass black
      75141865
      Touch sensor 1gang comf, intg bus coupling unit, KNX - R.1, glass black
    • 4
      75141860 - Touch sensor 1gang comf, intg bus coupling unit, KNX - R.1, glass p. white
      75141860
      Touch sensor 1gang comf, intg bus coupling unit, KNX - R.1, glass p. white
    • 5
      75141160 - Touch sensor 1gang comf, intg bus coupling unit, KNX - R.1, glass p. white
      75141160
      Touch sensor 1gang comf, intg bus coupling unit, KNX - R.1, glass p. white

    Products and solutions

    • Products catalogue
    • Distri­bu­tion systems
    • Switches and protective devices
    • DIN rail-­mounted devices
    • Cable routing and room connec­tion systems
    • Switch ranges - design
    • Switch ranges - func­tion
    • Building manage­ment system KNX
    • Motion and pres­ence detectors and klik
       
       
       
       
       

    Contact and support

    • Find our closest partner
    • Contact us
    • FAQs
    • Learning
    • Documentation
    • News

     

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Follow us!

    • >
    • Cookies
    • Privacy
    • Hager Group
    • Report a vulnerability