The store will not work correctly in the case when cookies are disabled.
  • en
  • tr
Turkey
  • Contact
Image Logo  | Hager
Menu
  • Products
  • Solutions
  • Inspiration and knowledge
  • Support
  • About us
Account
  • Home
  • Catalog
  • Switch ranges - design
  • Berker Serie Glas
  • Light control - Berker series Glass
  • 168000
  • Switch ranges - design
  • Switch ranges - func­tion

LED modul for Rotary switch 230V, with N 168000

EAN
4011334490906
Packaging
1 Piece

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in

LED modul for Rotary switch 230V, with N

168000

  • Accessories
  • Technical properties
  • Environmental value
  • Documentations
  • More products
Download the data sheet

Complete your system

Compatible products

  • Referenced by 3 products available

Referenced by

  • 384603

    Spring-return push-button, change-over contact, Serie 1930/Glas/R.classic

    0.00 €  / *
  • 387603

    Rotary switch, change-over, Serie 1930/Glas/R.classic

    0.00 €  / *
  • 387503

    Rotary switch, series, Serie 1930/Glas/R.classic

    0.00 €  / *

Technical properties

Voltage
  • Nominal voltage
    230 - 230 V
Elec­tric current
  • Rated current
    0
Dimen­sions
  • Height
    51 mm
  • Width
    51 mm
  • Depth
    22.10 mm
Power
  • Current consump­tion
    1.70 mA
Mater­ials
  • Colour
    White
Lighting
  • Type of lamp
    LED

Environmental value

We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

RoHS conform Yes
REACh-SVHC free Yes

Certifications and documents

REACH declaration 168000
PDF
RoHS report 168000
PDF

Downloads

  • Image 168000  | Hager

    Product Image 168000

  • Product datasheet

    Image Hager Product data sheet 168000  | Hager

    Hager Product data sheet 168000

    LED modul for Rotary switch 230V, with N

    PDF
  • Installation manual

    Image Manual for 168000 - LED module for rotary switch/spring return push-button with N-contact (DE-EN-NL-PL, 2018-10)  | Hager

    Manual for 168000 - LED module for rotary switch/spring return push-button with N-contact (DE-EN-NL-PL, 2018-10)

    Installation manual en-GB, de-DE, nl-NL, pl-PL 2019-05-07

    PDF
    3,49 MB
    Image Manual for 168000 - LED module for rotary switch/spring return push-button with N-contact (DE-EN-NL-PL, 2020-11)  | Hager

    Manual for 168000 - LED module for rotary switch/spring return push-button with N-contact (DE-EN-NL-PL, 2020-11)

    Installation manual en-GB, de-DE, nl-NL, pl-PL 2021-11-15

    PDF
    3,84 MB
More documentation

Discover more of this product range

    5
  • 1
    168001 - LED unit for rotary switch, 230V, w/o N-conductor
    168001
    LED unit for rotary switch, 230V, w/o N-conductor
  • 2
    167801 - LED lamp E10, light control, red
    167801
    LED lamp E10, light control, red
  • 3
    12487003 - Cover for LED orient./signal light, K.5, al., matt, lacq.
    12487003
    Cover for LED orient./signal light, K.5, al., matt, lacq.
  • 4
    12487004 - Cover for LED orient./signal light, K.5, stainless steel matt, lacq.
    12487004
    Cover for LED orient./signal light, K.5, stainless steel matt, lacq.
  • 5
    12487006 - ADK F SIG-LEU U ORI-LI K1 ANTH MATTLACK
    12487006
    ADK F SIG-LEU U ORI-LI K1 ANTH MATTLACK

Products and solutions

  • Products catalogue
  • Distri­bu­tion systems
  • Switches and protective devices
  • DIN rail-­mounted devices
  • Cable routing and room connec­tion systems
  • Switch ranges - design
  • Switch ranges - func­tion
  • Building manage­ment system KNX
  • Motion and pres­ence detectors and klik
     
     
     
     
     

Contact and support

  • Find our closest partner
  • Contact us
  • FAQs
  • Learning
  • Documentation
  • News

 

Who we are

We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

More about us

Follow us!

  • >
  • Cookies
  • Privacy
  • Hager Group
  • Report a vulnerability