Technical properties
Architecture
-
Control/operation elementTriple rocker
Materials
-
ColourPolar white
-
RAL code9010
-
Surface finishGlossy
-
MaterialDuroplastic
-
TreatmentUntreated
Dimensions
-
Height55 mm
-
Width55 mm
-
Depth7 mm
Connectivity
-
Mounting typeClamp mounting
Equipment
-
Monitoring window/light outletNo
Accessories
-
Has labelling fieldNo
Safety
-
Ingress Protection (IP) classIP20
-
Impact resistance IKIK02
Configuration
-
With tactile symbolNo
-
Related SystemsS.x/B.x
Environmental value
We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More
Certifications and documents
Downloads
-
Product datasheet
Hager Product data sheet 16658989
Rocker 3gang, S.1/B.3/B.7, p. white glossy
PDF -
Declaration of conformity
EU Declaration of Conformity
dc26-1236
PDF387,35 kB
More documentation