Centre plate toggle, 1930, black glossy 164701
Phase out product: please contact your electrical wholesaler for availability
Technical properties
Architecture
-
Control/operation elementToggle
Materials
-
ColourBlack
-
RAL codeSimilar to RAL 9005
-
Surface finishGlossy
-
MaterialDuroplastic, Plastic
-
TreatmentUntreated
Dimensions
-
Height49.80 mm
-
Width49.80 mm
-
Depth27.80 mm
Connectivity
-
Mounting typeScrew mounting
Equipment
-
Monitoring window/light outletNo
Accessories
-
Has labelling fieldNo
Safety
-
Ingress Protection (IP) classIP20
-
Impact resistance IKIK02
Identification
-
Assembly arrangementCentral cover plate
Environmental value
We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More
Certifications and documents
Downloads
-
Product datasheet
Hager Product data sheet 164701
Centre plate toggle, 1930, black glossy
PDF -
Declaration of conformity
EU Declaration of Conformity
dc26-1208
PDF383,89 kB
More documentation