The store will not work correctly when cookies are disabled.
Location Turkey
  • English
  • Turkish
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration and knowledge
    • Support
    • About us
    Account
    • Home
    • Catalog
    • Switch ranges - design
    • Berker K.1
    • Light control - Berker K.1
    • 14657004
    EAN
    4011334276777
    Packaging
    10 Pieces
    • Light control - Berker K.1
    • Light control - Berker K.5
    • See more

    Rocker 3gang, K.5, stainless steel matt, lacq. 14657004

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Rocker 3gang, K.5, stainless steel matt, lacq.

    14657004

    • Technical properties
    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Technical properties

    Archi­tec­ture
    • Control/­op­er­a­tion element
      Triple rocker
    Mater­ials
    • Colour
      Stain­less steel
    • RAL code
      9022
    • Surface finish
      Matt
    • Material
      Stain­less steel, Ther­mo­plastic
    • Treat­ment
      Varnished
    Dimen­sions
    • Height
      71 mm
    • Width
      55 mm
    • Depth
      25 mm
    Connectivity
    • Mounting type
      Clamp mounting
    Equip­ment
    • Monit­oring window/­light outlet
      No
    Accessories
    • Has labelling field
      No
    Safety
    • Ingress Protec­tion (IP) class
      IP20
    • Impact resist­ance IK
      IK05
    Config­ur­a­tion
    • With tactile symbol
      No
    • Related Systems
      K.x

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes
    REACh-SVHC free Yes
    Halogen free Yes

    Certifications and documents

    PEP - RJ45 adapter gallery keystone 2 modules (English)
    PDF
    37,33 MB
    REACH declaration 14657004
    PDF
    RoHS report 14657004
    PDF

    Downloads

    • Image 14657004  | Hager

      Product Image 14657004

    • Product datasheet

      Image Hager Product data sheet 14657004  | Hager

      Hager Product data sheet 14657004

      Rocker 3gang, K.5, stainless steel matt, lacq.

      PDF
    • Declaration of conformity

      Image Declaration of conformity International 2021-07-28  | Hager

      Declaration of conformity International 2021-07-28

      Declaration of conformity International 2021-09-27

      PDF
      192,31 kB
    More documentation

    Discover more of this product range

      5
    • 1
      14157103 - Rocker, lab. field, lens, K.5, al., al. anodised
      14157103
      Rocker, lab. field, lens, K.5, al., al. anodised
    • 2
      14157004 - Rocker, lens, K.5, stainless steel, metal matt finish
      14157004
      Rocker, lens, K.5, stainless steel, metal matt finish
    • 3
      14157009 - Rocker, lens, K.1, p. white glossy
      14157009
      Rocker, lens, K.1, p. white glossy
    • 4
      14157106 - Rocker, lab. field, lens, K.1, ant. matt, lacq.
      14157106
      Rocker, lab. field, lens, K.1, ant. matt, lacq.
    • 5
      14157003 - Rocker, lens, K.5, al., al. anodised
      14157003
      Rocker, lens, K.5, al., al. anodised

    Products and solutions

    • Products catalogue
    • Distri­bu­tion systems
    • Switches and protective devices
    • DIN rail-­mounted devices
    • Cable routing and room connec­tion systems
    • Switch ranges - design
    • Switch ranges - func­tion
    • Building manage­ment system KNX
    • Motion and pres­ence detectors and klik
       
       
       
       
       

    Contact and support

    • Find our closest partner
    • Contact us
    • FAQs
    • Learning
    • Documentation
    • News

     

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Follow us!

    • >
    • Cookies
    • Privacy
    • Hager Group
    • Report a vulnerability