The store will not work correctly in the case when cookies are disabled.
  • en
  • tr
Turkey
  • Contact
Image Logo  | Hager
Menu
  • Products
  • Solutions
  • Inspiration and knowledge
  • Support
  • About us
Account
  • Home
  • Catalog
  • Switch ranges - design
  • Berker Serie Glas
  • Light control - Berker series Glass
  • 1227
  • Switch ranges - design

Knob impr.ed symb. f.bell f.push-b./pilot lamp E10,1930/glass/R.classic,p.wh.gl. 1227

EAN
4011334212713
Packaging
10 Pieces

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in

Knob impr.ed symb. f.bell f.push-b./pilot lamp E10,1930/glass/R.classic,p.wh.gl.

1227

  • Accessories
  • Technical properties
  • Environmental value
  • Documentations
  • More products
Download the data sheet

Complete your system

Compatible products

  • Referenced by 1 products available

Referenced by

  • 5104

    Push-button/pilot lamp E10, NO contact, centre plate, 1930/glass, p.white gl.

    0.00 €  / *

Technical properties

Archi­tec­ture
  • Control/­op­er­a­tion element
    Push button
Mater­ials
  • Colour
    Polar white
  • RAL code
    9010
  • Surface finish
    Glossy
  • Material
    Duro­plastic
  • Treat­ment
    Untreated
Dimen­sions
  • Height
    24.10 mm
  • Width
    26.50 mm
  • Depth
    30 mm
Connectivity
  • Mounting type
    Clamp mounting
Equip­ment
  • Monit­oring window/­light outlet
    No
Accessories
  • Has labelling field
    No
Safety
  • Ingress Protec­tion (IP) class
    IP20
  • Impact resist­ance IK
    IK02

Environmental value

We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

RoHS conform Yes

Certifications and documents

REACH declaration 1227
PDF
RoHS report 1227
PDF

Downloads

  • Image 1227  | Hager

    Product Image 1227

  • Product datasheet

    Image Hager Product data sheet 1227  | Hager

    Hager Product data sheet 1227

    Knob impr.ed symb. f.bell f.push-b./pilot lamp E10,1930/glass/R.classic,p.wh.gl.

    PDF
More documentation

Discover more of this product range

    5
  • 1
    1601 - Neon lamp E10, com-tech, clear, trans.
    1601
    Neon lamp E10, com-tech, clear, trans.
  • 2
    168000 - LED modul for Rotary switch 230V, with N
    168000
    LED modul for Rotary switch 230V, with N
  • 3
    5104 - Push-button/pilot lamp E10, NO contact, centre plate, 1930/glass, p.white gl.
    5104
    Push-button/pilot lamp E10, NO contact, centre plate, 1930/glass, p.white gl.
  • 4
    168001 - LED unit for rotary switch, 230V, w/o N-conductor
    168001
    LED unit for rotary switch, 230V, w/o N-conductor
  • 5
    167801 - LED lamp E10, light control, red
    167801
    LED lamp E10, light control, red

Products and solutions

  • Products catalogue
  • Distri­bu­tion systems
  • Switches and protective devices
  • DIN rail-­mounted devices
  • Cable routing and room connec­tion systems
  • Switch ranges - design
  • Switch ranges - func­tion
  • Building manage­ment system KNX
  • Motion and pres­ence detectors and klik
     
     
     
     
     

Contact and support

  • Find our closest partner
  • Contact us
  • FAQs
  • Learning
  • Documentation
  • News

 

Who we are

We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

More about us

Follow us!

  • >
  • Cookies
  • Privacy
  • Hager Group
  • Report a vulnerability