The store will not work correctly in the case when cookies are disabled.
  • en
  • tr
Turkey
  • Contact
Image Logo  | Hager
Menu
  • Products
  • Solutions
  • Inspiration and knowledge
  • Support
  • About us
Account
  • Home
  • Catalog
  • Switch ranges - design
  • Berker Serie Glas
  • Light control - Berker series Glass
  • 1225
  • Switch ranges - design

Knob for push-button/pilot lamp E10, 1930/glass/R.classic, p. white glossy 1225

EAN
4011334009511
Packaging
10 Pieces

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in

Knob for push-button/pilot lamp E10, 1930/glass/R.classic, p. white glossy

1225

  • Accessories
  • Technical properties
  • Environmental value
  • Documentations
  • More products
Download the data sheet

Complete your system

Compatible products

  • Referenced by 1 products available

Referenced by

  • 5104

    Push-button/pilot lamp E10, NO contact, centre plate, 1930/glass, p.white gl.

    0.00 €  / *

Technical properties

Archi­tec­ture
  • Control/­op­er­a­tion element
    Push button
Mater­ials
  • Colour
    Polar white
  • RAL code
    9010
  • Surface finish
    Glossy
  • Material
    Duro­plastic
  • Treat­ment
    Untreated
Dimen­sions
  • Height
    24.10 mm
  • Width
    26.50 mm
  • Depth
    30 mm
Connectivity
  • Mounting type
    Clamp mounting
Equip­ment
  • Monit­oring window/­light outlet
    No
Accessories
  • Has labelling field
    No
Safety
  • Ingress Protec­tion (IP) class
    IP20
  • Impact resist­ance IK
    IK02

Environmental value

We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

RoHS conform Yes

Certifications and documents

Hager REACH declaration 1225
PDF
Hager RoHS report 1225
PDF

Downloads

  • Image 1225  | Hager

    Product Image 1225

  • Product datasheet

    Image Hager Product data sheet 1225  | Hager

    Hager Product data sheet 1225

    Knob for push-button/pilot lamp E10, 1930/glass/R.classic, p. white glossy

    PDF
More documentation

Discover more of this product range

    5
  • 1
    1647 - Centre plate toggle, 1930, p. white glossy
    1647
    Centre plate toggle, 1930, p. white glossy
  • 2
    85142139 - Button 2gang, R.1/R.3/1930/R.cl., p. white glossy
    85142139
    Button 2gang, R.1/R.3/1930/R.cl., p. white glossy
  • 3
    85142131 - Button 2gang, R.1/R.3/1930/R.cl., black glossy
    85142131
    Button 2gang, R.1/R.3/1930/R.cl., black glossy
  • 4
    85141131 - Button 1gang, R.1/R.3/1930/R.cl., black glossy
    85141131
    Button 1gang, R.1/R.3/1930/R.cl., black glossy
  • 5
    164701 - Centre plate toggle, 1930, black glossy
    164701
    Centre plate toggle, 1930, black glossy

Products and solutions

  • Products catalogue
  • Distri­bu­tion systems
  • Switches and protective devices
  • DIN rail-­mounted devices
  • Cable routing and room connec­tion systems
  • Switch ranges - design
  • Switch ranges - func­tion
  • Building manage­ment system KNX
  • Motion and pres­ence detectors and klik
     
     
     
     
     

Contact and support

  • Find our closest partner
  • Contact us
  • FAQs
  • Learning
  • Documentation
  • News

 

Who we are

We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

More about us

Follow us!

  • >
  • Cookies
  • Privacy
  • Hager Group
  • Report a vulnerability