Centre plate rot. knob for rot. switch for blinds, R.1/R.3, black glossy 10802045
Technical properties
Architecture
-
Control/operation elementRotative
Materials
-
ColourBlack
-
RAL codeSimilar to RAL 9005
-
Surface finishGlossy
-
MaterialThermoplastic
-
TreatmentUntreated
Dimensions
-
Height58 mm
-
Width58 mm
-
Depth26 mm
Connectivity
-
Mounting typeScrew mounting
Equipment
-
Monitoring window/light outletNo
Accessories
-
Has labelling fieldNo
Safety
-
Ingress Protection (IP) classIP44
Identification
-
Assembly arrangementCentral cover plate
Environmental value
We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More
Certifications and documents
Downloads
More documentation