The store will not work correctly when cookies are disabled.
Location Turkey
  • English
  • Turkish
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration and knowledge
    • Support
    • About us
    Account
    • Home
    • Catalog
    • 10777103
    EAN
    4011334377504
    Packaging
    1 Piece

    Centre plate rot. knob for rot. switch for blinds, K.5, al., al. anodised 10777103

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Centre plate rot. knob for rot. switch for blinds, K.5, al., al. anodised

    10777103

    • Accessories
    • Technical properties
    • Documentations
    Download the data sheet

    Complete your system

    Optional accessories

    • Accessor­ies/s­pare parts for domestic switching devices 1 products available

    Compatible products

    • Referenced by 1 products available

    Complete your system

    • Accessor­ies/s­pare parts for domestic switching devices
    • 10107200

      Sealing set for soc. out.s/centre plates, K.x/Q.x, trans.

      €0.00  / *

    Referenced by

    • 10107200

      Sealing set for soc. out.s/centre plates, K.x/Q.x, trans.

      €0.00  / *

    Technical properties

    Archi­tec­ture
    • Control/­op­er­a­tion element
      Rotative
    Mater­ials
    • Colour
      Aluminium
    • Surface finish
      Matt
    • Material
      Aluminium
    • Treat­ment
      Anod­ised
    Dimen­sions
    • Height
      55 mm
    • Width
      71 mm
    • Depth
      20 mm
    Connectivity
    • Mounting type
      Screw mounting
    Equip­ment
    • Monit­oring window/­light outlet
      No
    Accessories
    • Has labelling field
      No
    Safety
    • Ingress Protec­tion (IP) class
      IP44
    Iden­ti­fic­a­tion
    • Assembly arrange­ment
      Central cover plate

    Downloads

    • Image 10777103  | Hager

      Product Image 10777103

    • Product datasheet

      Image Hager Product data sheet 10777103  | Hager

      Hager Product data sheet 10777103

      Centre plate rot. knob for rot. switch for blinds, K.5, al., al. anodised

      PDF
    More documentation

    Products and solutions

    • Products catalogue
    • Distri­bu­tion systems
    • Switches and protective devices
    • DIN rail-­mounted devices
    • Cable routing and room connec­tion systems
    • Switch ranges - design
    • Switch ranges - func­tion
    • Building manage­ment system KNX
    • Motion and pres­ence detectors and klik
       
       
       
       
       

    Contact and support

    • Find our closest partner
    • Contact us
    • FAQs
    • Learning
    • Documentation
    • News

     

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Follow us!

    • >
    • Cookies
    • Privacy
    • Hager Group
    • Report a vulnerability