The store will not work correctly when cookies are disabled.
Location Turkey
  • English
  • Turkish
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration and knowledge
    • Support
    • About us
    Account
    • Home
    • Catalog
    • 106420
    EAN
    4011334236245
    Packaging
    10 Pieces

    Centre plate for aerial soc. 3hole, 1930/glass, p. white glossy 106420

    Phase out product: please contact your electrical wholesaler for availability

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Centre plate for aerial soc. 3hole, 1930/glass, p. white glossy

    106420

    • Technical properties
    • Environmental value
    • Documentations
    Download the data sheet

    Technical properties

    Connec­tion
    • Connect­or/plug type
      Coax
    • Number of connec­tions
      3
    Mater­ials
    • Colour
      Polar white
    • RAL code
      Similar to RAL 9010
    • Surface finish
      Glossy
    • Material
      Duro­plastic
    • Treat­ment
      Untreated
    Dimen­sions
    • Height
      50 mm
    • Width
      50 mm
    • Depth
      9.40 mm
    Connectivity
    • Mounting type
      Screw mounting
    Safety
    • Ingress Protec­tion (IP) class
      IP20

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes
    REACh-SVHC free Yes
    Halogen free Yes

    Certifications and documents

    PEP - RJ45 adapter gallery keystone 2 modules (English)
    PDF
    37,33 MB
    REACH declaration 106420
    PDF
    RoHS report 106420
    PDF

    Downloads

    • Image 106420  | Hager

      Product Image 106420

    • Product datasheet

      Image Hager Product data sheet 106420  | Hager

      Hager Product data sheet 106420

      Centre plate for aerial soc. 3hole, 1930/glass, p. white glossy

      PDF
    • Declaration of conformity

      Image Declaration of conformity International 2021-09-02  | Hager

      Declaration of conformity International 2021-09-02

      Declaration of conformity International 2021-10-04

      PDF
      147,90 kB
    More documentation

    Products and solutions

    • Products catalogue
    • Distri­bu­tion systems
    • Switches and protective devices
    • DIN rail-­mounted devices
    • Cable routing and room connec­tion systems
    • Switch ranges - design
    • Switch ranges - func­tion
    • Building manage­ment system KNX
    • Motion and pres­ence detectors and klik
       
       
       
       
       

    Contact and support

    • Find our closest partner
    • Contact us
    • FAQs
    • Learning
    • Documentation
    • News

     

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Follow us!

    • >
    • Cookies
    • Privacy
    • Hager Group
    • Report a vulnerability