The store will not work correctly when cookies are disabled.
Location Turkey
  • English
  • Turkish
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration and knowledge
    • Support
    • About us
    Account
    • Home
    • Catalog
    • Switch ranges - design
    • Berker K.5
    • Frames and surface mounting boxes - Berker K.5
    • 10427004
    EAN
    4011334275664
    Packaging
    5 Pieces
    • Frames and surface mounting boxes - Berker K.5

    Surface-mtd housing 2gang vert., K.5, stainless steel matt, lacq. 10427004

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Surface-mtd housing 2gang vert., K.5, stainless steel matt, lacq.

    10427004

    • Accessories
    • Technical properties
    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Complete your system

    Optional accessories

    • Socket outlet 1 products available

    Compatible products

    • Referenced by 4 products available

    Complete your system

    • Socket outlet
    • 47357004

      SCHUKO soc. out., enhncd contact prot., K.5, stainless steel, metal matt finish

      €0.00  / *

    Referenced by

    • 13237003

      Frame 2gang vert., K.5, al., al. anodised

      €0.00  / *
    • 13237004

      Frame 2gang vert., K.5, stainless steel, metal matt finish

      €0.00  / *
    • 13637003

      Frame 2gang hor., K.5, al., al. anodised

      €0.00  / *
    • 13637004

      Frame 2gang hor., K.5, stainless steel, metal matt finish

      €0.00  / *

    Technical properties

    Capa­city
    • Number of modules
      2
    Mater­ials
    • Colour
      Stain­less steel
    • RAL code
      Similar to RAL 9022
    • Surface finish
      Matt
    • Material
      Stain­less steel, Ther­mo­plastic
    • Treat­ment
      Untreated, Varnished
    Dimen­sions
    • Height
      88.50 mm
    • Width
      153 mm
    • Depth
      41.50 mm
    • Built-in depth
      36 mm
    Equip­ment
    • With cable entry
      Yes
    Install­a­tion, mounting
    • Mount­ing-/­Con­nec­tion Posi­tion
      Vertical
    • Mounting on
      Surface mounting
    Accessories
    • With frame cover
      No
    Safety
    • Ingress Protec­tion (IP) class
      IP20
    • Related Systems
      K.x
    • Related Series
      K.5

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    Certifications and documents

    REACH declaration 10427004
    PDF

    Downloads

    • Image 10427004  | Hager

      Product Image 10427004

    • Product datasheet

      Image Hager Product data sheet 10427004  | Hager

      Hager Product data sheet 10427004

      Surface-mtd housing 2gang vert., K.5, stainless steel matt, lacq.

      PDF
    • Declaration of conformity

      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2021-10-04

      PDF
      179,12 kB
    More documentation

    Discover more of this product range

      5
    • 1
      13137004 - Frame 1gang, K.5, stainless steel, metal matt finish
      13137004
      Frame 1gang, K.5, stainless steel, metal matt finish
    • 2
      13337003 - Frame 3gang vert., K.5, al., al. anodised
      13337003
      Frame 3gang vert., K.5, al., al. anodised
    • 3
      13837004 - Frame 4gang hor., K.5, stainless steel, metal matt finish
      13837004
      Frame 4gang hor., K.5, stainless steel, metal matt finish
    • 4
      13437003 - Frame 4gang vert., K.5, al., al. anodised
      13437003
      Frame 4gang vert., K.5, al., al. anodised
    • 5
      13237004 - Frame 2gang vert., K.5, stainless steel, metal matt finish
      13237004
      Frame 2gang vert., K.5, stainless steel, metal matt finish

    Products and solutions

    • Products catalogue
    • Distri­bu­tion systems
    • Switches and protective devices
    • DIN rail-­mounted devices
    • Cable routing and room connec­tion systems
    • Switch ranges - design
    • Switch ranges - func­tion
    • Building manage­ment system KNX
    • Motion and pres­ence detectors and klik
       
       
       
       
       

    Contact and support

    • Find our closest partner
    • Contact us
    • FAQs
    • Learning
    • Documentation
    • News

     

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Follow us!

    • >
    • Cookies
    • Privacy
    • Hager Group
    • Report a vulnerability