The store will not work correctly when cookies are disabled.
Location Turkey
  • English
  • Turkish
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration and knowledge
    • Support
    • About us
    Account
    • Home
    • Catalog
    • Switch ranges - design
    • Berker K.1
    • Frames and surface-­mounted hous­ings - Berker K.1
    • 10417006
    EAN
    4011334298793
    Packaging
    10 Pieces
    • Frames and surface-­mounted hous­ings - Berker K.1

    Surface-mtd housing 1gang, K.1, ant. matt, lacq. 10417006

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Surface-mtd housing 1gang, K.1, ant. matt, lacq.

    10417006

    • Accessories
    • Technical properties
    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Complete your system

    Optional accessories

    • Socket outlet 1 products available

    Compatible products

    • Referenced by 2 products available

    Complete your system

    • Socket outlet
    • 47357006

      SCHUKO soc. out., enhncd contact prot., K.1, ant. matt, lacq.

      €0.00  / *

    Referenced by

    • 13137009

      Frame 1gang, K.1, p. white glossy

      €0.00  / *
    • 13137006

      Frame 1gang, K.1, ant. matt, lacq.

      €0.00  / *

    Technical properties

    Capa­city
    • Number of modules
      0
    Mater­ials
    • Colour
      Anthra­cite
    • RAL code
      Similar to RAL 7021
    • Surface finish
      Matt
    • Material
      Ther­mo­plastic
    • Treat­ment
      Untreated, Varnished
    Dimen­sions
    • Height
      82 mm
    • Width
      88.50 mm
    • Depth
      41.50 mm
    • Built-in depth
      36 mm
    Equip­ment
    • With cable entry
      Yes
    Install­a­tion, mounting
    • Mount­ing-/­Con­nec­tion Posi­tion
      Hori­zontal, Vertical
    • Mounting on
      Surface mounting
    Accessories
    • With frame cover
      No
    Safety
    • Ingress Protec­tion (IP) class
      IP20
    • Related Systems
      K.x
    • Related Series
      K.1

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    Certifications and documents

    REACH declaration 10417006
    PDF

    Downloads

    • Image 10417006  | Hager

      Product Image 10417006

    • Product datasheet

      Image Hager Product data sheet 10417006  | Hager

      Hager Product data sheet 10417006

      Surface-mtd housing 1gang, K.1, ant. matt, lacq.

      PDF
    • Declaration of conformity

      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2021-10-04

      PDF
      179,12 kB
    More documentation

    Discover more of this product range

      5
    • 1
      13537006 - Frame 5gang vert., K.1, ant. matt, lacq.
      13537006
      Frame 5gang vert., K.1, ant. matt, lacq.
    • 2
      13137006 - Frame 1gang, K.1, ant. matt, lacq.
      13137006
      Frame 1gang, K.1, ant. matt, lacq.
    • 3
      13737006 - Frame 3gang hor., K.1, ant. matt, lacq.
      13737006
      Frame 3gang hor., K.1, ant. matt, lacq.
    • 4
      13537009 - Frame 5gang vert., K.1, p. white glossy
      13537009
      Frame 5gang vert., K.1, p. white glossy
    • 5
      13837009 - Frame 4gang hor., K.1, p. white glossy
      13837009
      Frame 4gang hor., K.1, p. white glossy

    Products and solutions

    • Products catalogue
    • Distri­bu­tion systems
    • Switches and protective devices
    • DIN rail-­mounted devices
    • Cable routing and room connec­tion systems
    • Switch ranges - design
    • Switch ranges - func­tion
    • Building manage­ment system KNX
    • Motion and pres­ence detectors and klik
       
       
       
       
       

    Contact and support

    • Find our closest partner
    • Contact us
    • FAQs
    • Learning
    • Documentation
    • News

     

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Follow us!

    • >
    • Cookies
    • Privacy
    • Hager Group
    • Report a vulnerability