Cover plate toggle rotary switch/spring-return p-b, R.classic, st st/black, met 1001200400
EAN
4011334506942
Packaging
1 Piece
Login to create a product list
You need to be logged into your myHager account to create product lists
Complete your system
Compatible products
-
Referenced by 24 products available
Referenced by
Technical properties
Architecture
-
Control/operation elementToggle
Materials
-
ColourStainless steel
-
RAL code9022
-
Surface finishGlossy, Matt
-
MaterialStainless steel, Thermoplastic
-
TreatmentUntreated
Dimensions
-
Height81.40 mm
-
Width81.40 mm
-
Depth29 mm
Connectivity
-
Mounting typeClamp mounting, Screw connection
Equipment
-
Monitoring window/light outletNo
Accessories
-
Has labelling fieldNo
Safety
-
Ingress Protection (IP) classIP20
-
Impact resistance IKIK05
-
Related SystemsSerie R.classic
Environmental value
We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More
Certifications and documents
Downloads
More documentation