The store will not work correctly in the case when cookies are disabled.
Australia
  • Contact
Image Logo  | Hager Australia
Menu
  • Products
  • Solutions for your project
  • Inspiration and knowledge
  • Support
  • About us
Account
  • Home
  • Catalog
  • WYA787

ATC deco cover kallysto anthracite WYA787

EAN
3250617574204
Packaging
8

You have to log in with your myHager profile to see prices and to order.

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in
Phase out product: please contact your electrical wholesaler for availability

ATC deco cover kallysto anthracite

WYA787

  • Technical properties
  • Environmental value
  • Documentations
Download the data sheet

Technical properties

Mater­ials
  • Colour
    Anthra­cite grey
  • RAL code
    7016
  • Surface finish
    Matt
  • Material
    Ther­mo­plastic
  • Treat­ment
    Varnished
Dimen­sions
  • Height
    56,50 mm
  • Width
    56,60 mm
  • Depth
    12 mm
Connectivity
  • With bus system KNX radio
    No
  • Mounting type
    Clamp mounting
Equip­ment
  • Monit­oring window/­light outlet
    Yes
Accessories
  • Has labelling field
    No
Safety
  • Ingress Protec­tion (IP) class
    IP20

Environmental value

We are committed to improve our environmental performance by reducing our carbon footprint. Learn More

RoHS conform Yes
REACh-SVHC free Yes

Certifications and documents

Hager REACH declaration WYA787
PDF
Hager RoHS report WYA787
PDF

Downloads

  • Product image

    Image WYA787  | Hager Australia

    Product Image WYA787

  • Product datasheet

    Image Hager Product data sheet WYA787  | Hager Australia

    Hager Product data sheet WYA787

    ATC deco cover kallysto anthracite

    PDF
More documentation

Products

  • Enclosures
  • DIN rail-mounted devices
  • Main Switchgear
  • Switches and Sockets
  • Motion and Presence Detectors
  • Trunking Systems

Project Solutions

  • Product and Installations Solutions
  • Case Studies
  • Electrical Contractor Solutions
  • Architects and Specifiers Solutions
    Panelboard Builder Solutions
  • Builder and Developer Solutions

Contact and Support

  • Safety Recalls
  • FAQs
  • How to Videos
  • Find a Wholesaler
  • Contact Us
  • Career

Who we are

Our international family business has been the partner of professionals in electrical engineering for over 65 years.

Solutions for reliable energy distribution, cable management, attractive switchgear, and building automation: we are driven to deliver. Always in close cooperation with partners and customers. Our products and systems distinguish themselves in quality, simplicity in installation and use, and an attractive design.

More about us & Working with us

 

Follow us!

  • Terms and conditions
  • Privacy
  • Cookies
  • Hagergroup
  • Report a vulnerability

© Ha­ger Group