Systo 2M Light signalisation white WS603
EAN
3250617086035
Packaging
1 Piece
Login to create a product list
You need to be logged into your myHager account to create product lists
Phase out product: please contact your electrical wholesaler for availability
Technical properties
Power
-
Power absorbed0
Lighting
-
Type of lampLED
Materials
-
ColourWhite
-
RAL code9010
-
Surface finishSatin finish
-
MaterialPolycarbonate (PC)
-
TreatmentVarnished
Connectivity
-
Mounting typeClamp mounting, Recessed
Environmental value
We are committed to improve our environmental performance by reducing our carbon footprint. Learn More
Certifications and documents
Downloads
-
Product image
-
Product datasheet
Hager Product data sheet WS603
Systo 2M Light signalisation white
PDF -
Declaration of conformity
Declaration of conformity International 2021-10-21
PDF79,31 kB
More documentation