The store will not work correctly when cookies are disabled.
Location Australia
  • Contact
Image Logo  | Hager Australia
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions for your project
    • Inspiration and knowledge
    • Support
    • About us
    Account
    • Home
    • Catalog
    • WS263
    EAN
    3250617082631
    Packaging
    1 Piece

    Systo 2M HDMI Passthrough socket WS263

    Phase out product: please contact your electrical wholesaler for availability

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Systo 2M HDMI Passthrough socket

    WS263

    • Technical properties
    • Environmental value
    • Documentations
    Download the data sheet

    Technical properties

    Connec­tion
    • Connect­or/plug type
      HDMI
    Mater­ials
    • Colour
      Pure white
    • RAL code
      9010
    • Surface finish
      Satin finish
    • Material
      Polycar­bonate (PC)
    • Treat­ment
      Varnished
    Dimen­sions
    • Height
      45 mm
    • Width
      45 mm
    • Depth
      27,50 mm
    • Built-in depth flush-­mounted boxes
      40 mm
    Connectivity
    • Direc­tion of outlet of data socket
      Straight
    • Mounting type
      Clamp mounting, Recessed, Snap-on mounting
    Equip­ment
    • Shielded
      No
    • With dust cover
      No
    Safety
    • Ingress Protec­tion (IP) class
      IP20
    • Impact resist­ance IK
      IK02

    Environmental value

    We are committed to improve our environmental performance by reducing our carbon footprint. Learn More

    RoHS conform Yes
    REACh-SVHC free Yes
    Halogen free Yes

    Certifications and documents

    REACH declaration WS263
    PDF
    RoHS report WS263
    PDF

    Downloads

    • Product image

      Image WS263  | Hager Australia

      Product Image WS263

    • Product datasheet

      Image Hager Product data sheet WS263  | Hager Australia

      Hager Product data sheet WS263

      Systo 2M HDMI Passthrough socket

      PDF
    • Declaration of conformity

      Image Declaration of conformity International 2021-09-10  | Hager Australia

      Declaration of conformity International 2021-09-10

      PDF
      104,56 kB
      Image Declaration of conformity en-GB 2026-08-24  | Hager Australia

      Declaration of conformity en-GB 2026-08-24

      PDF
      230,86 kB
    More documentation

    Products

    • Enclosures
    • DIN rail-mounted devices
    • Main Switchgear
    • Switches and Sockets
    • Motion and Presence Detectors
    • Trunking Systems

    Project Solutions

    • Product and Installations Solutions
    • Case Studies
    • Electrical Contractor Solutions
    • Architects and Specifiers Solutions
      Panelboard Builder Solutions
    • Builder and Developer Solutions

    Contact and Support

    • Safety Recalls
    • FAQs
    • How to Videos
    • Find a Wholesaler
    • Contact Us
    • Career

    Who we are

    Our international family business has been the partner of professionals in electrical engineering for over 65 years.

    Solutions for reliable energy distribution, cable management, attractive switchgear, and building automation: we are driven to deliver. Always in close cooperation with partners and customers. Our products and systems distinguish themselves in quality, simplicity in installation and use, and an attractive design.

    More about us & Working with us

     

    Follow us!

    • Terms and conditions
    • Privacy
    • Cookies
    • Hagergroup
    • Report a vulnerability

    © Ha­ger Group