The store will not work correctly in the case when cookies are disabled.
Location Australia
  • Contact
Image Logo  | Hager Australia
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions for your project
    • Inspiration and knowledge
    • Support
    • About us
    Account
    • Home
    • Catalog
    • WS051
    EAN
    3250617080514
    Packaging
    1 Piece

    Systo 2M PIR 3 wires WS051

    Phase out product: please contact your electrical wholesaler for availability

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Systo 2M PIR 3 wires

    WS051

    • Technical properties
    • Environmental value
    • Documentations
    Download the data sheet

    Technical properties

    Detec­tion
    • Detec­tion angle
      180 - 180
    • Type of sensor
      Pres­ence detector
    Settings
    • Switch off delay time
      1800 s
    • Switch on delay time
      2 s
    Lighting
    • Photo­cell sens­it­ivity
      4 - 400 lx
    Frequency
    • Frequency
      50 - 50 Hz
    Dimen­sions
    • Width
      45 mm
    • Install­a­tion height
      1,20 - 1,20 m
    Mater­ials
    • Material
      Polycar­bonate (PC)
    • Surface finish
      Satin finish
    Safety
    • Ingress Protec­tion (IP) class
      IP20
    Reach distance
    • Max. trans­mis­sion range front­ally
      10 m
    • Max. trans­mis­sion range side­ways
      6 m

    Environmental value

    We are committed to improve our environmental performance by reducing our carbon footprint. Learn More

    RoHS conform Yes
    REACh-SVHC free Yes

    Certifications and documents

    REACH declaration WS051
    PDF
    RoHS report WS051
    PDF

    Downloads

    • Product image

      Image WS051  | Hager Australia

      Product Image WS051

    • Product datasheet

      Image Hager Product data sheet WS051  | Hager Australia

      Hager Product data sheet WS051

      Systo 2M PIR 3 wires

      PDF
    • Installation manual

      Image notice inter. automatique 2/3 fils WS050_WS051  | Hager Australia

      notice inter. automatique 2/3 fils WS050_WS051

      Installation manual en-GB, es-ES, fr-FR, de-DE, it-IT, nl-NL 2020-01-01

      PDF
      688,61 kB
    • Declaration of conformity

      Image Declaration of conformity International 2019-02-20  | Hager Australia

      Declaration of conformity International 2019-02-20

      PDF
      99,41 kB
      Image Declaration of conformity International 2021-10-21  | Hager Australia

      Declaration of conformity International 2021-10-21

      PDF
      79,59 kB
    More documentation

    Products

    • Enclosures
    • DIN rail-mounted devices
    • Main Switchgear
    • Switches and Sockets
    • Motion and Presence Detectors
    • Trunking Systems

    Project Solutions

    • Product and Installations Solutions
    • Case Studies
    • Electrical Contractor Solutions
    • Architects and Specifiers Solutions
      Panelboard Builder Solutions
    • Builder and Developer Solutions

    Contact and Support

    • Safety Recalls
    • FAQs
    • How to Videos
    • Find a Wholesaler
    • Contact Us
    • Career

    Who we are

    Our international family business has been the partner of professionals in electrical engineering for over 65 years.

    Solutions for reliable energy distribution, cable management, attractive switchgear, and building automation: we are driven to deliver. Always in close cooperation with partners and customers. Our products and systems distinguish themselves in quality, simplicity in installation and use, and an attractive design.

    More about us & Working with us

     

    Follow us!

    • Terms and conditions
    • Privacy
    • Cookies
    • Hagergroup
    • Report a vulnerability

    © Ha­ger Group