The store will not work correctly in the case when cookies are disabled.
Australia
  • Contact
Image Logo  | Hager Australia
Menu
  • Products
  • Solutions for your project
  • Inspiration and knowledge
  • Support
  • About us
Account
  • Home
  • Catalog
  • WD1215

Plastic Angular Black CH RAL 7021 Matt WD1215

EAN
3250617032889
Packaging
1 Piece

You have to log in with your myHager profile to see prices and to order.

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in

This product is unfortunately no longer available. However, this page remains available for information purposes. Please contact our Customer Service team on 1300 850 253 for more information.

Plastic Angular Black CH RAL 7021 Matt

WD1215

  • Technical properties
  • Environmental value
  • Documentations
Download the data sheet

Technical properties

Mater­ials
  • Colour
    Black
  • Surface finish
    Matt
  • Material
    Ther­mo­plastic
Dimen­sions
  • Height
    91 mm
  • Width
    94 mm
  • Depth
    4 mm
Texts
  • Install­a­tion mode
    Clamp fastening

Environmental value

We are committed to improve our environmental performance by reducing our carbon footprint. Learn More

RoHS conform Yes
REACh-SVHC free Yes

Certifications and documents

Hager REACH declaration WD1215
PDF
Hager RoHS report WD1215
PDF

Downloads

  • Product image

    Image WD1215  | Hager Australia

    Product Image WD1215

  • Product datasheet

    Image Hager Product data sheet WD1215  | Hager Australia

    Hager Product data sheet WD1215

    Plastic Angular Black CH RAL 7021 Matt

    PDF
More documentation

Products

  • Enclosures
  • DIN rail-mounted devices
  • Main Switchgear
  • Switches and Sockets
  • Motion and Presence Detectors
  • Trunking Systems

Project Solutions

  • Product and Installations Solutions
  • Case Studies
  • Electrical Contractor Solutions
  • Architects and Specifiers Solutions
    Panelboard Builder Solutions
  • Builder and Developer Solutions

Contact and Support

  • Safety Recalls
  • FAQs
  • How to Videos
  • Find a Wholesaler
  • Contact Us
  • Career

Who we are

Our international family business has been the partner of professionals in electrical engineering for over 65 years.

Solutions for reliable energy distribution, cable management, attractive switchgear, and building automation: we are driven to deliver. Always in close cooperation with partners and customers. Our products and systems distinguish themselves in quality, simplicity in installation and use, and an attractive design.

More about us & Working with us

 

Follow us!

  • Terms and conditions
  • Privacy
  • Cookies
  • Hagergroup
  • Report a vulnerability

© Ha­ger Group