Plastic Round Black CH (RAL 7021) Matt WD1115
EAN
3250617032742
Packaging
1 Piece
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
Materials
-
Colour of design lineblack
-
RAL colourRAL 9005 - Jet black
-
Materialthermoplastic
Installation, mounting
-
Installation modeclamp fastening
Use conditions
-
Storage/transport temperature5…40 °C
-
Relative humidity (without condensation)0…65 %
Identification
-
Main design lineAccessories
Instructions
-
Special note textfor integration of neutral design products in Hager design lines ; for KNX and door communication applications
Downloads
-
Product image
-
ProductROHS
REACH-declaration 2023-10-20 (english)
PDF33 KBRoHS-declaration 2023-10-20 (english)
PDF32 KB
More documentation