Visage 1G PAL to F TV plate WBTV75PY

EAN
3250617594950
Packaging
10 PCEs

Technical properties

Connectivity
  • Connectors / jacks
    with 'F' connector
Dimensions
  • Height
    117 mm
  • Width
    77 mm
Resistance
  • Wave impedence
    75 Ω
Installation, mounting
  • Mounting type
    flush-mounted
  • Installation mode
    for screw fastening
Connection
  • Connection
    'F' connection at rear
Scope of delivery
  • Scope of delivery
    supplied with standard tapered point 32 mm fixing screws
Identification
  • Main design line
    premiere