The store will not work correctly in the case when cookies are disabled.
Australia
  • Contact
Image Logo  | Hager Australia
Menu
  • Products
  • Solutions for your project
  • Inspiration and knowledge
  • Support
  • About us
Account
  • Home
  • Catalog
  • Switches and Sockets
  • silhou­ette
  • Switches and Plates
  • WBSSV6-MW
  • Switches and Sockets

Silhouette 6G Switch Vert MW WBSSV6-MW

EAN
3250617008990
Packaging
5

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in

Silhouette 6G Switch Vert MW

WBSSV6-MW

  • Accessories
  • Technical properties
  • Environmental value
  • Documentations
  • More products
Download the data sheet

Complete your system

Optional accessories

  • Control element/­cover plate for domestic switching devices 2 products available

Complete your system

  • Control element/­cover plate for domestic switching devices
  • WBSCV6-AL

    Silhouette 6G switch cover AL

    EUR 0.00  / *
  • WBSCV6-SS

    Silhouette 6G switch cover SS

    EUR 0.00  / *

Technical properties

Elec­tric current
  • Rated current
    16 A
Install­a­tion, mounting
  • Mounting on
    Flush mounting
Frequency
  • Frequency
    50 - 50 Hz
Mater­ials
  • Colour
    White
  • Surface finish
    Matt
  • Material
    Polycar­bonate (PC)
  • Treat­ment
    Varnished
Iden­ti­fic­a­tion
  • Assembly arrange­ment
    Basic element with full cover plate
Connectivity
  • Mounting type
    Screw mounting
Controls and indic­ators
  • Number of buttons
    6
Dimen­sions
  • Built-in depth
    23 mm
Safety
  • Ingress Protec­tion (IP) class
    IP20
Texts
  • Install­a­tion mode
    For screw fastening
  • Type of connec­tion
    With screw terminals
  • Lighting
    Without lighting (cannot be illu­min­ated)
  • Switch mode
    2-way, with loop terminal

Environmental value

We are committed to improve our environmental performance by reducing our carbon footprint. Learn More

RoHS conform Yes
Halogen free Yes

Certifications and documents

2 way switch gallery InterBP with neutral 2 modules
PDF
28,95 MB
Hager RoHS report WBSSV6-MW
PDF

Downloads

  • Product image

    Image WBSSV6-MW  | Hager Australia

    Product Image WBSSV6-MW

  • Product datasheet

    Image Hager Product data sheet WBSSV6-MW  | Hager Australia

    Hager Product data sheet WBSSV6-MW

    Silhouette 6G Switch Vert MW

    PDF
More documentation

Spare part

See more

Discover more of this product range

    5
  • 1
    WBSCPB-MB - Blank cover plate MB
    WBSCPB-MB
    Blank cover plate MB
  • 2
    WBSSP3 - Silhouette 3G switch plate, no mech
    WBSSP3
    Silhouette 3G switch plate, no mech
  • 3
    WBSSP3-MW - Silhouette 3G switch plate, no mech MW
    WBSSP3-MW
    Silhouette 3G switch plate, no mech MW
  • 4
    WBSEV5 - Silhouette 5G LP electronic Switch Vert
    WBSEV5
    Silhouette 5G LP electronic Switch Vert
  • 5
    WBSEV1 - Silhouette 1G LP electronic Switch Vert
    WBSEV1
    Silhouette 1G LP electronic Switch Vert

Products

  • Enclosures
  • DIN rail-mounted devices
  • Main Switchgear
  • Switches and Sockets
  • Motion and Presence Detectors
  • Trunking Systems

Project Solutions

  • Product and Installations Solutions
  • Case Studies
  • Electrical Contractor Solutions
  • Architects and Specifiers Solutions
    Panelboard Builder Solutions
  • Builder and Developer Solutions

Contact and Support

  • Safety Recalls
  • FAQs
  • How to Videos
  • Find a Wholesaler
  • Contact Us
  • Career

Who we are

Our international family business has been the partner of professionals in electrical engineering for over 65 years.

Solutions for reliable energy distribution, cable management, attractive switchgear, and building automation: we are driven to deliver. Always in close cooperation with partners and customers. Our products and systems distinguish themselves in quality, simplicity in installation and use, and an attractive design.

More about us & Working with us

 

Follow us!

  • Terms and conditions
  • Privacy
  • Cookies
  • Hagergroup
  • Report a vulnerability

© Ha­ger Group