Silhouette 1G Switch Vert MB • WBSSV1-MB | Hager
The store will not work correctly in the case when cookies are disabled.
Australia
  • Contact
Image Logo  | Hager Australia
Menu
  • Products
  • Solutions for your project
  • Inspiration and knowledge
  • Support
  • About us
Account
  • Catalog
  • Switches and Sockets
  • silhou­ette
  • Switches and Plates
  • WBSSV1-MB

Silhouette 1G Switch Vert MB

WBSSV1-MB

  • Switches and Sockets

Silhouette 1G Switch Vert MB WBSSV1-MB

EAN
3250617001199
Packaging
10

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in
  • Accessories
  • Technical properties
  • Environmental value
  • More products
Download the data sheet

Complete your system

Optional accessories

  • Control element/­cover plate for domestic switching devices 2 products available

Complete your system

  • Control element/­cover plate for domestic switching devices
  • WBSCV1-AL

    Silhouette 1G switch cover AL

    EUR 0.00  / *
    Add to a list
    Add to a list
  • WBSCV1-SS

    Silhouette 1G switch cover SS

    EUR 0.00  / *
    Add to a list
    Add to a list

Technical properties

Elec­tric current
  • Rated current
    16 A
Install­a­tion, mounting
  • Mounting on
    Flush mounting
Frequency
  • Frequency
    50 - 50 Hz
Mater­ials
  • Colour
    Black
  • Surface finish
    Matt
  • Material
    Polycar­bonate (PC)
  • Treat­ment
    Varnished
Iden­ti­fic­a­tion
  • Assembly arrange­ment
    Basic element with full cover plate
Connectivity
  • Mounting type
    Screw mounting
Controls and indic­ators
  • Number of buttons
    1
Dimen­sions
  • Built-in depth
    23 mm
Safety
  • Ingress Protec­tion (IP) class
    IP20
Texts
  • Install­a­tion mode
    For screw fastening
  • Type of connec­tion
    With screw terminals
  • Lighting
    Without lighting (cannot be illu­min­ated)
  • Switch mode
    2-way, with loop terminal

Environmental value

We are committed to improve our environmental performance by reducing our carbon footprint. Learn More

RoHS conform Yes
REACH conform Yes

Certifications and documents

REACH declaration WBSSV1-MB (english)
PDF
103,10 kB
RoHS declaration WBSSV1-MB (english)
PDF
103,59 kB

Spare part

See more

Discover more of this product range

    5
  • 1
    WBSCPB-MB - Blank cover plate MB
    WBSCPB-MB
    Blank cover plate MB
  • 2
    WBSHSP4 - Silhouette 4 gang hybrid switch plate
    WBSHSP4
    Silhouette 4 gang hybrid switch plate
  • 3
    WBSSP1 - Silhouette 1G switch plate, no mech
    WBSSP1
    Silhouette 1G switch plate, no mech
  • 4
    WBSSP1-MB - Silhouette 1G switch plate, no mech MB
    WBSSP1-MB
    Silhouette 1G switch plate, no mech MB
  • 5
    WBSSP1-MW - Silhouette 1G switch plate, no mech MW
    WBSSP1-MW
    Silhouette 1G switch plate, no mech MW

Products

  • Enclosures
  • DIN rail-mounted devices
  • Main Switchgear
  • Switches and Sockets
  • Motion and Presence Detectors
  • Trunking Systems

Project Solutions

  • Product and Installations Solutions
  • Case Studies
  • Electrical Contractor Solutions
  • Architects and Specifiers Solutions
    Panelboard Builder Solutions
  • Builder and Developer Solutions

Contact and Support

  • Safety Recalls
  • FAQs
  • How to Videos
  • Find a Wholesaler
  • Contact Us
  • Career

Who we are

Our international family business has been the partner of professionals in electrical engineering for over 65 years.

Solutions for reliable energy distribution, cable management, attractive switchgear, and building automation: we are driven to deliver. Always in close cooperation with partners and customers. Our products and systems distinguish themselves in quality, simplicity in installation and use, and an attractive design.

More about us & Working with us

 

Follow us!

  • Terms and conditions
  • Privacy
  • Cookies
  • Hagergroup
  • Report a vulnerability

© Ha­ger Group