Silhouette Systo accomodation plate WBSSEA2

EAN
3250617580601
Packaging
10 PCEs

Technical properties

Dimensions
  • Built-in height
    46 mm
  • Built-in width
    46 mm
  • Height
    78 mm
  • Width
    117 mm
Capacity
  • Number of module locations
    2
Installation, mounting
  • Opening
    45mmx45mm
  • Mounting type
    flush-mounted
  • Installation mode
    for screw fastening
Scope of delivery
  • Scope of delivery
    supplied with standard tapered point 32 mm fixing screws
Equipment
  • Supporting plate / Supporting ring
    with supporting plate
Identification
  • Main design line
    silhouette