250V 75VA 3 Speed Fan Controller Black WBSF3-BK
No longer available
Technical properties
Voltage
-
Nominal voltage250 - 250 V
Electric current
-
Rated current IN10 A
Installation, mounting
-
Mounting onFlush mounting
Safety
-
Ingress Protection (IP) classIP20
Dimensions
-
Depth45 mm
Materials
-
ColourBlack
-
MaterialPolycarbonate (PC)
Architecture
-
Control/operation elementRotative
Texts
-
Switch modeWith neutral position: 0-1-2-3
-
Type of connectionWith screw terminals
Environmental value
We are committed to improve our environmental performance by reducing our carbon footprint. Learn More
Certifications and documents
Downloads
-
Product image
-
Product datasheet
Hager Product data sheet WBSF3-BK
250V 75VA 3 Speed Fan Controller Black
PDF
More documentation