The store will not work correctly in the case when cookies are disabled.
Australia
  • Contact
Image Logo  | Hager Australia
Menu
  • Products
  • Solutions for your project
  • Inspiration and knowledge
  • Support
  • About us
Account
  • Home
  • Catalog
  • Switches and Sockets
  • silhou­ette
  • Spare Covers
  • WBSCP2-MW
  • Switches and Sockets

Silhouette 2G socket cover MW WBSCP2-MW

EAN
3250617008563
Packaging
5

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in

Silhouette 2G socket cover MW

WBSCP2-MW

  • Accessories
  • Technical properties
  • Environmental value
  • Documentations
  • More products
Download the data sheet

Complete your system

Compatible products

  • Suitable with 1 products available

Suitable with

  • WBSP2S-MW

    SIL. 10A twin socket Horz+ shutter MW

    EUR 0.00  / *

Technical properties

Mater­ials
  • Colour
    White
  • Surface finish
    Matt
  • Material
    Polycar­bonate (PC)
  • Treat­ment
    Varnished
Dimen­sions
  • Height
    77 mm
  • Width
    117 mm
Connectivity
  • Mounting type
    Clamp mounting
Equip­ment
  • Monit­oring window/­light outlet
    No
Accessories
  • Has labelling field
    No
Safety
  • Ingress Protec­tion (IP) class
    IP20
  • Related Systems
    silhou­ette

Environmental value

We are committed to improve our environmental performance by reducing our carbon footprint. Learn More

RoHS conform Yes
Halogen free Yes

Certifications and documents

RJ45 adapter gallery keystone 2 modules
PDF
37,33 MB
Hager RoHS report WBSCP2-MW
PDF

Downloads

  • Product image

    Image WBSCP2-MW  | Hager Australia

    Product Image WBSCP2-MW

  • Product datasheet

    Image Hager Product data sheet WBSCP2-MW  | Hager Australia

    Hager Product data sheet WBSCP2-MW

    Silhouette 2G socket cover MW

    PDF
More documentation

Discover more of this product range

    5
  • 1
    WBSCV2-MW - Silhouette 2G switch cover MW
    WBSCV2-MW
    Silhouette 2G switch cover MW
  • 2
    WBSCV4-SS - Silhouette 4G switch cover SS
    WBSCV4-SS
    Silhouette 4G switch cover SS
  • 3
    WBSCP1-MW - Silhouette 1G socket cover MW
    WBSCP1-MW
    Silhouette 1G socket cover MW
  • 4
    WBSCV6-SS - Silhouette 6G switch cover SS
    WBSCV6-SS
    Silhouette 6G switch cover SS
  • 5
    WBSCV5-AL - Silhouette 5G switch cover AL
    WBSCV5-AL
    Silhouette 5G switch cover AL

Products

  • Enclosures
  • DIN rail-mounted devices
  • Main Switchgear
  • Switches and Sockets
  • Motion and Presence Detectors
  • Trunking Systems

Project Solutions

  • Product and Installations Solutions
  • Case Studies
  • Electrical Contractor Solutions
  • Architects and Specifiers Solutions
    Panelboard Builder Solutions
  • Builder and Developer Solutions

Contact and Support

  • Safety Recalls
  • FAQs
  • How to Videos
  • Find a Wholesaler
  • Contact Us
  • Career

Who we are

Our international family business has been the partner of professionals in electrical engineering for over 65 years.

Solutions for reliable energy distribution, cable management, attractive switchgear, and building automation: we are driven to deliver. Always in close cooperation with partners and customers. Our products and systems distinguish themselves in quality, simplicity in installation and use, and an attractive design.

More about us & Working with us

 

Follow us!

  • Terms and conditions
  • Privacy
  • Cookies
  • Hagergroup
  • Report a vulnerability

© Ha­ger Group