EAN
3250617000031
Packaging
10 PCEs

Technical properties

Architecture
  • Type of control unit
    rocker
Controls and indicators
  • Number of buttons
    3
Main electrical features
  • Nominal voltage
    250 V AC
  • Rated voltage
    250 V AC/DC
  • Frequency
    50 Hz
Electric current
  • Rated current
    16 AX
Dimensions
  • Height
    113 mm
  • Width
    36 mm
Installation, mounting
  • Mounting type
    flush-mounted
  • Installation mode
    for screw fastening
Connection
  • Terminal
    terminals accommodate 4 x 1.5 mm² cable
Scope of delivery
  • Scope of delivery
    supplied with tapered point 12 mm fixing screws
Identification
  • Main design line
    premiere