The store will not work correctly when cookies are disabled.
Location Australia
  • Contact
Image Logo  | Hager Australia
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions for your project
    • Inspiration and knowledge
    • Support
    • About us
    Account
    • Home
    • Catalog
    • WBSA1
    EAN
    3250617000017
    Packaging
    10

    Premiere 1G architrave switch WBSA1

    Phase out product: please contact your electrical wholesaler for availability

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Premiere 1G architrave switch

    WBSA1

    • Technical properties
    • Environmental value
    • Documentations
    Download the data sheet

    Technical properties

    Elec­tric current
    • Rated current IN
      16 A
    Install­a­tion, mounting
    • Mounting on
      Flush mounting
    Voltage
    • Rated voltage
      250 V
    Frequency
    • Frequency
      50 - 50 Hz
    Mater­ials
    • Colour
      White
    • Surface finish
      Glossy
    • Material
      Polycar­bonate (PC)
    Iden­ti­fic­a­tion
    • Assembly arrange­ment
      Basic element with full cover plate
    Connectivity
    • Mounting type
      Screw mounting
    Controls and indic­ators
    • Number of buttons
      1
    Texts
    • Install­a­tion mode
      For screw fastening
    • Type of connec­tion
      With screw terminals
    • Lighting
      Without lighting (cannot be illu­min­ated)
    • Push button
      No

    Environmental value

    We are committed to improve our environmental performance by reducing our carbon footprint. Learn More

    RoHS conform Yes
    REACh-SVHC free Yes
    Halogen free Yes

    Certifications and documents

    REACH declaration WBSA1
    PDF
    Hager RoHS report WBSA1
    PDF

    Downloads

    • Product image

      Image WBSA1  | Hager Australia

      Product Image WBSA1

    • Product datasheet

      Image Hager Product data sheet WBSA1  | Hager Australia

      Hager Product data sheet WBSA1

      Product data sheet en-GB 2026-05-13

      PDF
    More documentation

    Products

    • Enclosures
    • DIN rail-mounted devices
    • Main Switchgear
    • Switches and Sockets
    • Motion and Presence Detectors
    • Trunking Systems

    Project Solutions

    • Product and Installations Solutions
    • Case Studies
    • Electrical Contractor Solutions
    • Architects and Specifiers Solutions
      Panelboard Builder Solutions
    • Builder and Developer Solutions

    Contact and Support

    • Safety Recalls
    • FAQs
    • How to Videos
    • Find a Wholesaler
    • Contact Us
    • Career

    Who we are

    Our international family business has been the partner of professionals in electrical engineering for over 65 years.

    Solutions for reliable energy distribution, cable management, attractive switchgear, and building automation: we are driven to deliver. Always in close cooperation with partners and customers. Our products and systems distinguish themselves in quality, simplicity in installation and use, and an attractive design.

    More about us & Working with us

     

    Follow us!

    • Terms and conditions
    • Privacy
    • Cookies
    • Hagergroup
    • Report a vulnerability

    © Ha­ger Group